Heavy Duty Welded Steel Swivel Castor, LO-GST Series (Part Numbers)

Heavy Duty Welded Steel Swivel Castor, LO-GST Series
Heavy Duty Welded Steel Swivel Castor, Heavy Duty Wheel, with Blickle Softhane® Polyurethane Tread, with Cast Iron Wheel Centre

Bracket: LO series

  • solid welded steel construction, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • four specially-shaped, hardened bearing seats for additional strength
  • bolted and secured welded central kingpin, extremely strong
  • swivel head seal with labyrinth design
  • grease nipple

Wheel: GST series

  • tread: high-quality polyurethane elastomer Blickle Softhane®, hardness 75 Shore A, colour green, non-marking, non-staining
  • wheel centre: rugged grey cast iron, with grease nipple from wheel Ø 160 mm, lacquered, colour silver

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LO-GST 127K
LO-GST 127K-RI4
LO-GST 127K-ST
LO-GST 127K-ST-RI4
LO-GST 150K
LO-GST 150K-RI4
LO-GST 150K-ST
LO-GST 150K-ST-RI4
LO-GST 160K
LO-GST 160K-RI4
LO-GST 160K-ST
LO-GST 160K-ST-RI4
LO-GST 200K
LO-GST 200K-RI4
LO-GST 200K-ST
LO-GST 200K-ST-RI4
LO-GST 202K
LO-GST 202K-ST
LO-GST 250K
LO-GST 250K-ST
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

278.03 €

1 7 Days 295320.01 to 485.0025060swivel castor170534012550450

339.00 €

1 7 Days 170320.01 to 485.0012550swivel castor170560712550450

350.15 €

1 7 Days 170320.01 to 485.0012550swivel castor with brake170573012550450

411.10 €

1 23 Days 170320.01 to 485.0012550swivel castor with brake170598912550450

281.64 €

1 7 Days 200485.01 to 750.0015050swivel castor200538015050570

342.60 €

1 7 Days 200485.01 to 750.0015050swivel castor200580815050570

360.92 €

1 7 Days 205485.01 to 750.0016050swivel castor with brake200583015050570

421.88 €

1 7 Days 205485.01 to 750.0016050swivel castor with brake200612715050570

315.22 €

1 7 Days 205485.01 to 750.0016050swivel castor205578016050600

376.18 €

1 7 Days 205485.01 to 750.0016050swivel castor205606016050600

385.48 €

1 7 Days 245485.01 to 750.0020050swivel castor with brake205620016050600

446.43 €

1 23 Days 245485.01 to 750.0020050swivel castor with brake205643016050600

314.58 €

1 7 Days 245750.01 or More20050swivel castor245695020050800

375.53 €

1 7 Days 245750.01 or More20050swivel castor245717020050800

408.98 €

1 7 Days 245750.01 or More20060swivel castor with brake245742020050800

469.95 €

1 7 Days 245750.01 or More20060swivel castor with brake245764020050800

501.10 €

1 7 Days 245Up to 35.0020060swivel castor24510230200801100

618.47 €

1 7 Days 245Up to 35.0020060swivel castor with brake24510986200801200

487.05 €

1 7 Days 245Up to 35.0020080swivel castor29510490250601200

579.82 €

1 7 Days 245Up to 35.0020080swivel castor with brake29510881250601200

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Others Plate Length L(mm) 140
Plate Width W(mm) 110 Bearing type Ball bearing Material (details) Tread material: Polyurethane, Wheel body material: rugged grey cast iron
Material Polyurethane Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 75 Shore A Tread color green Wheel body color silver
Tread hydrolysis-resistant no Non-staining yes Rustproof no
Non-marking yes Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -20

Tech Support