Wheel: SE series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LO-SE 125K-ST-SG-RI4
Part Number
|
---|
LO-SE 125K-ST-SG-RI4 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Mounting Height H (mm) | Load Range (daN) | Wheel Material | Wheel Dia. D (mm) | Wheel Width B (mm) | Material (details) | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Tread color | Wheel body color | Non-staining | Non-marking | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
361.68 € | 1 | 23 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 245 | 220.01 to 320.00 | Engineering Plastics | 200 | 80 | Tread material: Rubber, Wheel body material: high-quality nylon 6 | swivel castor with brake | 170 | 4290 | 125 | 50 | grey | black | yes | yes | 320 |
Loading...
Plate Length L(mm) | 140 | Plate Width W(mm) | 110 | Bearing type | Ball bearing |
---|---|---|---|---|---|
Material | Rubber | Suitable for autoclaves | no | Mounting type | top plate |
Tread and tyre hardness | 65 Shore A | Tread hydrolysis-resistant | no | Rustproof | no |
Maximum temperature resistance(°C) | 80 | Minimum temperature resistance(°C) | -20 |
This page is Heavy Duty Welded Steel Swivel Castor Heavy Duty Wheel, LO-SE Series, part number LO-SE 125K-ST-SG-RI4.
You can find the detail information about specifications and dimensions on part number LO-SE 125K-ST-SG-RI4.
Configure
Basic Attributes
Caster Type
Type
Mounting Height H(mm)
Load Range(daN)
Wheel Material
Wheel Dia. D(mm)
Wheel Width B(mm)
Material (details)
Product type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Tread color
Wheel body color
Non-staining
Non-marking
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LO-SE 125K-SG-RI4 |
LO-SE 125K-ST |
LO-SE 125K-ST-RI4 |
LO-SE 160K |
LO-SE 160K-RI4 |
LO-SE 160K-SG |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Caster Type | Mounting Height H (mm) | Load Range (daN) | Wheel Material | Wheel Dia. D (mm) | Wheel Width B (mm) | Material (details) | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Tread color | Wheel body color | Non-staining | Non-marking | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
289.58 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 245 | 220.01 to 320.00 | Engineering Plastics | 200 | 50 | Tread material: Rubber, Wheel body material: high-quality nylon 6 | swivel castor | 170 | 3937 | 125 | 50 | grey | black | yes | yes | 320 | ||
295.62 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 245 | 220.01 to 320.00 | Engineering Plastics | 200 | 50 | Tread material: Rubber, Wheel body material: high-quality nylon 6 | swivel castor with brake | 170 | 4150 | 125 | 53 | black | black | no | no | 320 | ||
356.59 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 245 | 220.01 to 320.00 | Engineering Plastics | 200 | 80 | Tread material: Rubber, Wheel body material: high-quality nylon 6 | swivel castor with brake | 170 | 4367 | 125 | 53 | black | black | no | no | 320 | ||
251.36 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 245 | 320.01 to 485.00 | Steel | 200 | 80 | Tread material: Rubber, Wheel body material: thick-walled pressed steel | swivel castor | 205 | 4580 | 160 | 50 | black | anthracite | no | no | 450 | ||
312.33 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 295 | 320.01 to 485.00 | Steel | 250 | 63 | Tread material: Rubber, Wheel body material: thick-walled pressed steel | swivel castor | 205 | 4821 | 160 | 50 | black | anthracite | no | no | 450 | ||
257.95 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 295 | 320.01 to 485.00 | Steel | 250 | 63 | Tread material: Rubber, Wheel body material: thick-walled pressed steel | swivel castor | 205 | 4580 | 160 | 50 | grey | silver | yes | yes | 450 |