Heavy Duty Welded Steel Swivel Castor Heavy Duty Wheel, LO-SE Series (Part Numbers)

Heavy Duty Welded Steel Swivel Castor Heavy Duty Wheel, LO-SE Series
Heavy Duty Welded Steel Swivel Castor Heavy Duty Wheel, with 'Blickle Easyroll' Elastic Solid Rubber Tyres, with Steel Wheel Centre

Bracket: LO series

  • solid welded steel construction, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • four specially-shaped, hardened bearing seats for additional strength
  • bolted and secured welded central kingpin, extremely strong
  • swivel head seal with labyrinth design
  • grease nipple

Wheel: SE series

  • tyre: high-quality elastic solid rubber "Blickle EasyRoll" in smooth rolling quality, hardness 65 Shore A, colour blackwheel centre: high-quality nylon 6, impact resistant, colour black

Other features:

  • chemical resistance to many aggressive substances, except oils
  • operating temperature: -20 °C to +80 °C, temporarily up to +100 °C, reduced load capacity over +60 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LO-SE 125K
LO-SE 125K-RI4
LO-SE 125K-SG
LO-SE 125K-SG-RI4
LO-SE 125K-ST
LO-SE 125K-ST-RI4
LO-SE 125K-ST-SG
LO-SE 125K-ST-SG-RI4
LO-SE 160K
LO-SE 160K-RI4
LO-SE 160K-SG
LO-SE 160K-SG-RI4
LO-SE 160K-ST
LO-SE 160K-ST-RI4
LO-SE 160K-ST-SG
LO-SE 160K-ST-SG-RI4
LO-SE 200K
LO-SE 200K-RI4
LO-SE 200K-SG
LO-SE 200K-SG-RI4
LO-SE 200K-ST
LO-SE 200K-ST-RI4
LO-SE 200K-ST-SG
LO-SE 200K-ST-SG-RI4
LO-SE 202K
LO-SE 202K-SG
LO-SE 202K-ST
LO-SE 202K-ST-SG
LO-SE 250K
LO-SE 250K-ST
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Material Wheel Dia. D
(mm)
Wheel Width B
(mm)
Material (details) Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Wheel body color Non-staining Non-marking Load capacity at 4 km/h
(kg)

223.52 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245220.01 to 320.00Engineering Plastics20050Tread material: Rubber, Wheel body material: high-quality nylon 6swivel castor170377012553blackblacknono320

284.49 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245220.01 to 320.00Engineering Plastics20050Tread material: Rubber, Wheel body material: high-quality nylon 6swivel castor170398812553blackblacknono320

228.61 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245220.01 to 320.00Engineering Plastics20050Tread material: Rubber, Wheel body material: high-quality nylon 6swivel castor170377012550greyblackyesyes320

289.58 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245220.01 to 320.00Engineering Plastics20050Tread material: Rubber, Wheel body material: high-quality nylon 6swivel castor170393712550greyblackyesyes320

295.62 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245220.01 to 320.00Engineering Plastics20050Tread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake170415012553blackblacknono320

356.59 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245220.01 to 320.00Engineering Plastics20080Tread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake170436712553blackblacknono320

300.72 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245220.01 to 320.00Engineering Plastics20080Tread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake170413712550greyblackyesyes320

361.68 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245220.01 to 320.00Engineering Plastics20080Tread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake170429012550greyblackyesyes320

251.36 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245320.01 to 485.00Steel20080Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor205458016050blackanthracitenono450

312.33 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type295320.01 to 485.00Steel25063Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor205482116050blackanthracitenono450

257.95 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type295320.01 to 485.00Steel25063Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor205458016050greysilveryesyes450

318.92 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type170320.01 to 485.00Steel12550Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor205481016050greysilveryesyes450

321.63 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type170320.01 to 485.00Steel12550Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor with brake205498016050blackanthracitenono450

382.59 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type170320.01 to 485.00Steel12550Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor with brake205507016050blackanthracitenono450

328.22 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type170320.01 to 485.00Steel12550Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor with brake205485016050greysilveryesyes450

389.19 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type200320.01 to 485.00Steel15050Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor with brake205519116050greysilveryesyes450

263.70 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type200485.01 to 750.00Steel15050Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor245511020050blackanthracitenono600

324.67 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type200485.01 to 750.00Steel15050Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor245530020050blackanthracitenono600

271.93 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type200485.01 to 750.00Steel15050Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor245508020050greysilveryesyes600

332.90 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type205485.01 to 750.00Steel16050Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor245530020050greysilveryesyes600

358.12 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type205485.01 to 750.00Steel16050Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor with brake245555020050blackanthracitenono600

419.09 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type205485.01 to 750.00Steel16050Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor with brake245570020050blackanthracitenono600

366.35 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type205485.01 to 750.00Steel16050Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor with brake245547020050greysilveryesyes600

427.30 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245485.01 to 750.00Steel20050Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor with brake245570020050greysilveryesyes600

393.00 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245750.01 or MoreSteel20050Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor245709020080blackanthracitenono850

404.68 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245750.01 or MoreSteel20050Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor245708120080greyanthraciteyesyes850

510.38 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245750.01 or MoreSteel20050Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor with brake245769020080blackanthracitenono850

522.07 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type295750.01 or MoreSteel25060Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor with brake245749020080greyanthraciteyesyes850

347.58 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type295750.01 or MoreSteel25060Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor295693025063blackanthracitenono850

440.35 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type170750.01 or MoreSteel12550Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor with brake295736025063blackanthracitenono850

Loading...

  1. 1

Basic information

Plate Length L(mm) 140 Plate Width W(mm) 110 Bearing type Ball bearing
Material Rubber Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 65 Shore A Tread hydrolysis-resistant no Rustproof no
Maximum temperature resistance(°C) 80 Minimum temperature resistance(°C) -20

Tech Support