Pressed Steel Swivel Castor, L-P Series (Part Numbers)

Pressed Steel Swivel Castor, L-P Series
Pressed Steel Swivel Castor, Medium Duty Design, with Top Plate Fitting, Wheel, with Pneumatic Tyre, with Pressed Steel Rim

Bracket: L series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • strong central kingpin (from wheel Ø 150 mm)
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: P series

  • tyre: pneumatic tyre, hardness 60 Shore A, colour grey, non-marking, 2-ply rating
  • rim: pressed steel, with welded tubular steel hub, zinc-plated, blue-passivated, Cr6-free
  • swivel castors with brakes lose brake force if the tyre pressure is too low

Other features:

  • chemical resistance to many aggressive substances, except oils
  • operating temperature: -25 °C to +50 °C
  • the wheel and tyre dimensions provided here apply to new tyres that are not bearing a load. Their width and diameter may change when they are in use.
  • speeds up to 16 km/h possible for wheels with ball bearing and reduced load capacity

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

L-P 222R

Part Number
L-P 222R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Non-staining Non-marking Load capacity at 4 km/h
(kg)

112.43 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type30880.01 to 140.00-14011026085swivel castor260306322065blacknono100

Loading...

  1. 1

Basic information

Wheel Material Steel Bearing type roller bearing Material (details) Tread material: Rubber, Wheel body material: pressed steel
Material Rubber Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 60 Shore A Wheel body color silver Tread hydrolysis-resistant no
Rustproof no Maximum temperature resistance(°C) 50 Minimum temperature resistance(°C) -25

This page is Pressed Steel Swivel Castor, L-P Series, part number L-P 222R.
You can find the detail information about specifications and dimensions on part number L-P 222R.

Variation of this product

Part Number
L-P 200R-ST-SG
L-P 220R
L-P 220R-SG
L-P 222R-SG
L-P 222R-ST
L-P 222R-ST-SG
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Non-staining Non-marking Load capacity at 4 km/h
(kg)

130.35 €

1 5 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type30835.01 to 80.00-14011026085swivel castor with brake235307020050greyyesyes75

111.99 €

1 5 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type30880.01 to 140.00-14011026085swivel castor260299322065blacknono100

128.03 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type30880.01 to 140.00-14011026085swivel castor260300022065greyyesyes100

128.46 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type5280.01 to 140.00-1401103528swivel castor260309022065greyyesyes100

146.92 €

1 5 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type5280.01 to 140.00-1401103528swivel castor with brake260372022065blacknono100

162.97 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type7180.01 to 140.00-1401105019swivel castor with brake260371022065greyyesyes100

Tech Support