Light Duty Swivel Castor, LPA-TPA Series (Part Numbers)

Light Duty Swivel Castor, LPA-TPA Series
Light Duty Swivel Castor, with Top Plate Fitting, Wheel, with Thermoplastic Rubber Tread, with Polypropylene Wheel Centre, LPA-TPA Series

Bracket: LPA series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • strong central kingpin
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: TPA series

  • tread: high-quality thermoplastic rubber-elastomer (TPE), hardness 85 Shore A, colour grey, non-marking, oil containing
  • wheel centre: high-quality polypropylene, impact resistant, colour silver grey

Other features:

  • very high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +60 °C, reduced load capacity over +30 °C
  • tread contains oil, may stain sensitive surfaces. alternatives: series VPA, VPP, POES, POEV, PATH

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LPA-TPA 50G
LPA-TPA 50G-ELS
LPA-TPA 50G-FI
LPA-TPA 50G-FI-ELS
LPA-TPA 50KF
LPA-TPA 50KF-ELS
LPA-TPA 50KF-FI
LPA-TPA 50KF-FI-ELS
LPA-TPA 75G
LPA-TPA 75G-ELS
LPA-TPA 75G-FI
LPA-TPA 75G-FI-ELS
LPA-TPA 75KF
LPA-TPA 75KF-ELS
LPA-TPA 75KF-FI
LPA-TPA 75KF-FI-ELS
LPA-TPA 100G
LPA-TPA 100G-ELS
LPA-TPA 100G-FI
LPA-TPA 100G-FI-ELS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Wheel body color Load capacity at 3 km/h
(kg)

8.62 €

1 5 Days 12335.01 to 80.00-10025plain boreswivel castor711945019silver grey50

13.36 €

1 5 Days 123Up to 35.00-10025plain boreswivel castor711955019black30

11.65 €

1 5 Days 12335.01 to 80.00Conductivity10025plain boreswivel castor with brake712145019silver grey50

16.40 €

1 5 Days 123Up to 35.00Conductivity10025plain boreswivel castor with brake712145019black30

12.08 €

1 5 Days 12335.01 to 80.00-10025Ball bearing (C)swivel castor712055019silver grey50

16.84 €

1 5 Days 123Up to 35.00-10025Ball bearing (C)swivel castor712035019black30

15.08 €

1 5 Days 12335.01 to 80.00Conductivity10025Ball bearing (C)swivel castor with brake712255019silver grey50

19.83 €

1 7 Days 123Up to 35.00Conductivity10025Ball bearing (C)swivel castor with brake712255019black30

11.40 €

1 5 Days 12335.01 to 80.00-10025plain boreswivel castor1002587525silver grey75

17.63 €

1 7 Days 7135.01 to 80.00-5018plain boreswivel castor1002697525black50

14.35 €

1 5 Days 7135.01 to 80.00-5018plain boreswivel castor with brake1002887525silver grey75

20.56 €

1 5 Days 7135.01 to 80.00-5018plain boreswivel castor with brake1002947525black50

16.24 €

1 5 Days 7135.01 to 80.00-5018Ball bearing (C)swivel castor1003107525silver grey75

22.46 €

1 5 Days 7135.01 to 80.00-5018Ball bearing (C)swivel castor1003127525black50

19.15 €

1 5 Days 7135.01 to 80.00Conductivity5018Ball bearing (C)swivel castor with brake1003397525silver grey75

25.38 €

1 7 Days 7135.01 to 80.00-5018Ball bearing (C)swivel castor with brake1003437525black50

13.42 €

1 5 Days 10035.01 to 80.00Conductivity7525plain boreswivel castor12330610025silver grey70

23.27 €

1 7 Days 12335.01 to 80.00-10025plain boreswivel castor12331110025black60

16.50 €

1 5 Days 12335.01 to 80.00-10025plain boreswivel castor with brake12334310025silver grey70

26.35 €

1 7 Days 12335.01 to 80.00-10025plain boreswivel castor with brake12335410025black60

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Plate Length L(mm) 60
Plate Width W(mm) 60 Material (details) Tread material: Rubber, Wheel body material: high-quality polypropylene Material Rubber
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 85 Shore A
Tread color grey Tread hydrolysis-resistant no Non-staining no
Rustproof no Non-marking yes Maximum temperature resistance(°C) 60
Minimum temperature resistance(°C) -20

Tech Support