Light Duty Swivel Castor, LPA-VPA Series (Part Numbers)

Light Duty Swivel Castor, LPA-VPA Series
Light Duty Swivel Castor, with Top Plate Fitting, Wheel, with Solid Rubber Tyres, with Synthetic Rim, LPA-VPA Series

Bracket: LPA series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • strong central kingpin
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: VPA series

  • tyre: high-quality solid rubber, hardness 80 Shore A, colour grey, non-marking, non-staining
  • rim: high-quality nylon 6 or polypropylene in the electrically conductive version "-EL", impact resistant, colour black

Other features:

  • high chemical resistance to many aggressive substances, except oils
  • operating temperature: -20 °C to +60 °C, reduced load capacity over +30 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LPA-VPA 50G
LPA-VPA 50G-FA
LPA-VPA 50G-FI
LPA-VPA 50G-FI-FA
LPA-VPA 50K
LPA-VPA 50K-EL
LPA-VPA 50K-FI
LPA-VPA 50K-FI-EL
LPA-VPA 75G
LPA-VPA 75G-FA
LPA-VPA 75G-FI
LPA-VPA 75G-FI-FA
LPA-VPA 75K
LPA-VPA 75K-EL
LPA-VPA 75K-EL-FA
LPA-VPA 75K-FA
LPA-VPA 75K-FI
LPA-VPA 75K-FI-EL
LPA-VPA 75K-FI-EL-FA
LPA-VPA 75K-FI-FA
LPA-VPA 100G
LPA-VPA 100G-FA
LPA-VPA 100G-FI
LPA-VPA 100G-FI-FA
LPA-VPA 100K
LPA-VPA 100K-EL
LPA-VPA 100K-EL-FA
LPA-VPA 100K-FA
LPA-VPA 100K-FI
LPA-VPA 100K-FI-EL
LPA-VPA 100K-FI-EL-FA
LPA-VPA 100K-FI-FA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Material (details) Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Non-staining Non-marking Load capacity at 3 km/h
(kg)

9.77 €

1 5 Days 10035.01 to 80.00-7525plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor712105018greyyesyes40

14.82 €

1 7 Days 5235.01 to 80.00-3527plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor712105018greyyesyes40

12.80 €

1 5 Days 5235.01 to 80.00-3527plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake712295018greyyesyes40

17.85 €

1 7 Days 17035.01 to 80.00-10040plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake712385018greyyesyes40

12.15 €

1 5 Days 17035.01 to 80.00-10040Ball bearingTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor712405018greyyesyes40

15.50 €

1 7 Days 192Up to 35.00-12540Ball bearingTread material: Rubber, Wheel body material: high-quality polypropyleneswivel castor712385018blacknono30

15.16 €

1 5 Days 19235.01 to 80.00-12540Ball bearingTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake712605018greyyesyes40

18.51 €

1 7 Days 225Up to 35.00-12550Ball bearingTread material: Rubber, Wheel body material: high-quality polypropyleneswivel castor with brake712605018blacknono30

12.50 €

1 5 Days 22535.01 to 80.00-12550plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor1003057525greyyesyes60

17.55 €

1 7 Days 25535.01 to 80.00-15050plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor1003127525greyyesyes60

15.45 €

1 5 Days 25535.01 to 80.00-15050plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake1003297525greyyesyes60

20.48 €

1 7 Days 17035.01 to 80.00Antistatic10040plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake1003487525greyyesyes60

15.06 €

1 5 Days 17035.01 to 80.00Antistatic10040Ball bearingTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor1003437525greyyesyes60

19.25 €

1 5 Days 17035.01 to 80.00-10040Ball bearingTread material: Rubber, Wheel body material: high-quality polypropyleneswivel castor1003227525blacknono45

24.30 €

1 7 Days 17035.01 to 80.00-10040Ball bearingTread material: Rubber, Wheel body material: high-quality polypropyleneswivel castor1003347525blacknono45

20.12 €

1 5 Days 19235.01 to 80.00Antistatic12540Ball bearingTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor1003517525greyyesyes60

17.98 €

1 5 Days 19235.01 to 80.00Antistatic12540Ball bearingTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake1003707525greyyesyes60

22.17 €

1 7 Days 19235.01 to 80.00-12540Ball bearingTread material: Rubber, Wheel body material: high-quality polypropyleneswivel castor with brake1003477525blacknono45

27.21 €

1 7 Days 19235.01 to 80.00-12540Ball bearingTread material: Rubber, Wheel body material: high-quality polypropyleneswivel castor with brake1003587525blacknono45

23.03 €

1 5 Days 22535.01 to 80.00-12554Ball bearingTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake1003847525greyyesyes60

16.15 €

1 5 Days 7135.01 to 80.00Conductivity5018plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor12340010025greyyesyes70

21.99 €

1 7 Days 10035.01 to 80.00-7525plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor12341810025greyyesyes70

19.23 €

1 5 Days 10035.01 to 80.00-7525plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake12343610025greyyesyes70

25.07 €

1 7 Days 10035.01 to 80.00-7525plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake12345410025greyyesyes70

18.72 €

1 5 Days 10035.01 to 80.00-7525Ball bearingTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor12342410025greyyesyes70

25.30 €

1 7 Days 10035.01 to 80.00-7525Ball bearingTread material: Rubber, Wheel body material: high-quality polypropyleneswivel castor12340010025blacknono70

31.13 €

1 7 Days 10035.01 to 80.00Conductivity7525Ball bearingTread material: Rubber, Wheel body material: high-quality polypropyleneswivel castor12342210025blacknono70

24.55 €

1 7 Days 10035.01 to 80.00Conductivity7525Ball bearingTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor12345010025greyyesyes70

21.77 €

1 5 Days 10035.01 to 80.00-7525Ball bearingTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake12345210025greyyesyes70

28.35 €

1 7 Days 10035.01 to 80.00-7525Ball bearingTread material: Rubber, Wheel body material: high-quality polypropyleneswivel castor with brake12343210025blacknono70

34.20 €

1 7 Days 10035.01 to 80.00Conductivity7525Ball bearingTread material: Rubber, Wheel body material: high-quality polypropyleneswivel castor with brake12344510025blacknono70

27.60 €

1 7 Days 10035.01 to 80.00Conductivity7525Ball bearingTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake12349210025greyyesyes70

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Plate Length L(mm) 60
Plate Width W(mm) 60 Material Rubber Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 80 Shore A Wheel body color black
Tread hydrolysis-resistant no Rustproof no Maximum temperature resistance(°C) 60
Minimum temperature resistance(°C) -20

Tech Support