Wheel: POEV series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
L-POEV 100G-SB-FA
Part Number
|
---|
L-POEV 100G-SB-FA |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Tread color | Non-staining | Non-marking | Minimum temperature resistance (°C) | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
45.95 € | 1 | 7 Days | 125 | 140.01 to 220.00 | 100 | 85 | 100 | 32 | plain bore | swivel castor | 125 | 769 | 100 | 32 | blue | yes | yes | -25 | 200 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Wheel Material | Engineering Plastics | Material (details) | Tread material: Rubber, Wheel body material: high-quality nylon 6 |
---|---|---|---|---|---|
Material | Rubber | Suitable for autoclaves | no | Mounting type | top plate |
Tread and tyre hardness | 65 Shore A | Wheel body color | black | Tread hydrolysis-resistant | no |
Rustproof | no | Maximum temperature resistance(°C) | 70 |
This page is Pressed Steel Swivel Castor, L-POEV Series, part number L-POEV 100G-SB-FA.
You can find the detail information about specifications and dimensions on part number L-POEV 100G-SB-FA.
Configure
Basic Attributes
Type
Mounting Height H(mm)
Load Range(daN)
Plate Length L(mm)
Plate Width W(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Bearing type
Product type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Tread color
Non-staining
Non-marking
Minimum temperature resistance(°C)
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
L-POEV 100G-FI-FA |
L-POEV 100G-FI-SB |
L-POEV 100G-FI-SB-FA |
L-POEV 100G-SG |
L-POEV 100G-SG-FA |
L-POEV 100G-ST |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Tread color | Non-staining | Non-marking | Minimum temperature resistance (°C) | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
59.59 € | 1 | 7 Days | 125 | 140.01 to 220.00 | 100 | 85 | 100 | 32 | plain bore | swivel castor with brake | 125 | 864 | 100 | 32 | black | no | no | -25 | 200 | ||
54.89 € | 1 | 7 Days | 125 | 140.01 to 220.00 | 100 | 85 | 100 | 32 | plain bore | swivel castor with brake | 125 | 821 | 100 | 32 | blue | yes | yes | -25 | 200 | ||
62.46 € | 1 | 7 Days | 125 | 140.01 to 220.00 | 100 | 85 | 100 | 32 | plain bore | swivel castor with brake | 125 | 905 | 100 | 32 | blue | yes | yes | -25 | 200 | ||
37.08 € | 1 | 7 Days | 125 | 140.01 to 220.00 | 100 | 85 | 100 | 32 | plain bore | swivel castor | 125 | 694 | 100 | 32 | grey | yes | yes | -25 | 200 | ||
44.67 € | 1 | 7 Days | 125 | 140.01 to 220.00 | 100 | 85 | 100 | 32 | plain bore | swivel castor | 125 | 773 | 100 | 32 | grey | yes | yes | -25 | 200 | ||
62.65 € | 1 | 7 Days | 125 | 140.01 to 220.00 | 100 | 85 | 100 | 32 | plain bore | swivel castor with brake | 125 | 945 | 100 | 32 | black | no | no | -25 | 200 |