Pressed Steel Swivel Castor, L-POEV Series (Part Numbers)

Pressed Steel Swivel Castor, L-POEV Series
Pressed Steel Swivel Castor, Medium Duty Design, with Top Plate Fitting, Heavy Duty Wheel, with 'Blickle Easyroll' Elastic Solid Rubber Tyres, with Nylon Wheel Centre

Bracket: L series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • strong central kingpin (from wheel Ø 150 mm)
  • swivel head seal
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: POEV series

  • tyre: high-quality elastic solid rubber "Blickle EasyRoll" in smooth rolling quality, hardness 65 Shore A, colour black
  • wheel centre: high-quality nylon 6, impact resistant, colour black

Other features:

  • high chemical resistance to many aggressive substances, except oils
  • operating temperature: -25 °C to +80 °C, temporarily up to +100 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-POEV 80G
L-POEV 80G-FA
L-POEV 80G-FI
L-POEV 80G-FI-FA
L-POEV 80G-FI-SB
L-POEV 80G-FI-SB-FA
L-POEV 80G-FI-SG
L-POEV 80G-FI-SG-FA
L-POEV 80G-SB
L-POEV 80G-SB-FA
L-POEV 80G-SG
L-POEV 80G-SG-FA
L-POEV 80G-ST
L-POEV 80G-ST-FA
L-POEV 80G-ST-SB
L-POEV 80G-ST-SB-FA
L-POEV 80G-ST-SG
L-POEV 80G-ST-SG-FA
L-POEV 80KF
L-POEV 80KF-FI
L-POEV 80KF-FI-SB
L-POEV 80KF-FI-SG
L-POEV 80KF-SB
L-POEV 80KF-SG
L-POEV 80KF-ST
L-POEV 80KF-ST-SB
L-POEV 80KF-ST-SG
L-POEV 80KFD
L-POEV 80KFD-FI
L-POEV 80KFD-FI-SB
L-POEV 80KFD-FI-SG
L-POEV 80KFD-SB
L-POEV 80KFD-SG
L-POEV 80KFD-ST
L-POEV 80KFD-ST-SB
L-POEV 80KFD-ST-SG
L-POEV 80R
L-POEV 80R-FA
L-POEV 80R-FI
L-POEV 80R-FI-FA
L-POEV 80R-FI-SB
L-POEV 80R-FI-SB-FA
L-POEV 80R-FI-SG
L-POEV 80R-FI-SG-FA
L-POEV 80R-SB
L-POEV 80R-SB-FA
L-POEV 80R-SG
L-POEV 80R-SG-FA
L-POEV 80R-ST
L-POEV 80R-ST-FA
L-POEV 80R-ST-SB
L-POEV 80R-ST-SB-FA
L-POEV 80R-ST-SG
L-POEV 80R-ST-SG-FA
L-POEV 80XKF-FI-SG
L-POEV 80XKF-SG
L-POEV 80XKF-ST-SG
L-POEV 80XR
L-POEV 80XR-FA
L-POEV 80XR-FI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Non-staining Non-marking Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

30.72 €

1 7 Days 10280.01 to 140.00100858032plain boreswivel castor1025938032blacknono-25140

37.28 €

1 7 Days 10280.01 to 140.00100858032plain boreswivel castor1026098032blacknono-25140

47.51 €

1 7 Days 10280.01 to 140.00100858032plain boreswivel castor with brake1027058032blacknono-25140

54.09 €

1 23 Days 10280.01 to 140.00100858032plain boreswivel castor with brake1027238032blacknono-25140

49.32 €

1 7 Days 10280.01 to 140.00100858032plain boreswivel castor with brake1026998032blueyesyes-25140

55.88 €

1 23 Days 10280.01 to 140.00100858032plain boreswivel castor with brake1027238032blueyesyes-25140

48.31 €

1 7 Days 10280.01 to 140.00100858032plain boreswivel castor with brake1026988032greyyesyes-25140

54.89 €

1 23 Days 10280.01 to 140.00100858032plain boreswivel castor with brake1027228032greyyesyes-25140

32.51 €

1 7 Days 10280.01 to 140.00100858032plain boreswivel castor1025958032blueyesyes-25140

39.09 €

1 23 Days 10280.01 to 140.00100858032plain boreswivel castor1026048032blueyesyes-25140

31.52 €

1 7 Days 10280.01 to 140.00100858032plain boreswivel castor1025888032greyyesyes-25140

38.08 €

1 7 Days 10280.01 to 140.00100858032plain boreswivel castor1026098032greyyesyes-25140

57.88 €

1 7 Days 10280.01 to 140.00100858032plain boreswivel castor with brake1027728032blacknono-25140

64.45 €

1 23 Days 10280.01 to 140.00100858032plain boreswivel castor with brake1027838032blacknono-25140

59.69 €

1 7 Days 10280.01 to 140.00100858032plain boreswivel castor with brake1027808032blueyesyes-25140

66.25 €

1 23 Days 10280.01 to 140.00100858032plain boreswivel castor with brake1027838032blueyesyes-25140

58.68 €

1 7 Days 10280.01 to 140.00100858032plain boreswivel castor with brake1027808032greyyesyes-25140

65.25 €

1 7 Days 10280.01 to 140.00100858032plain boreswivel castor with brake1027868032greyyesyes-25140

39.95 €

1 7 Days 10280.01 to 140.00100858032Ball bearing (C)swivel castor1026328032blacknono-20140

56.38 €

1 7 Days 10280.01 to 140.00100858032Ball bearing (C)swivel castor with brake1027448032blacknono-20140

58.19 €

1 7 Days 10280.01 to 140.00100858032Ball bearing (C)swivel castor with brake1027468032blueyesyes-20140

57.18 €

1 7 Days 10280.01 to 140.00100858032Ball bearing (C)swivel castor with brake1027488032greyyesyes-20140

41.75 €

1 7 Days 10280.01 to 140.00100858032Ball bearing (C)swivel castor1026318032blueyesyes-20140

40.75 €

1 7 Days 10280.01 to 140.00100858032Ball bearing (C)swivel castor1026308032greyyesyes-20140

67.12 €

1 7 Days 10280.01 to 140.00100858032Ball bearing (C)swivel castor with brake1028188032blacknono-20140

68.91 €

1 23 Days 10280.01 to 140.00100858032Ball bearing (C)swivel castor with brake1028088032blueyesyes-20140

67.92 €

1 23 Days 10280.01 to 140.00100858032Ball bearing (C)swivel castor with brake1028158032greyyesyes-20140

44.25 €

1 23 Days 10280.01 to 140.00100858032Ball bearing (C)swivel castor1026388032blacknono-20140

60.68 €

1 7 Days 10280.01 to 140.00100858032Ball bearing (C)swivel castor with brake1027468032blacknono-20140

62.48 €

1 7 Days 10280.01 to 140.00100858032Ball bearing (C)swivel castor with brake1027468032blueyesyes-20140

61.50 €

1 7 Days 10280.01 to 140.00100858032Ball bearing (C)swivel castor with brake1027538032greyyesyes-20140

46.05 €

1 23 Days 10280.01 to 140.00100858032Ball bearing (C)swivel castor1026388032blueyesyes-20140

45.05 €

1 7 Days 10280.01 to 140.00100858032Ball bearing (C)swivel castor1026348032greyyesyes-20140

71.42 €

1 23 Days 10280.01 to 140.00100858032Ball bearing (C)swivel castor with brake1028148032blacknono-20140

73.22 €

1 23 Days 10280.01 to 140.00100858032Ball bearing (C)swivel castor with brake1028148032blueyesyes-20140

72.23 €

1 23 Days 10280.01 to 140.00100858032Ball bearing (C)swivel castor with brake1028138032greyyesyes-20140

34.98 €

1 5 Days 10280.01 to 140.00100858032roller bearingswivel castor1026238032blacknono-25140

41.55 €

1 7 Days 10280.01 to 140.00100858032roller bearingswivel castor1026418032blacknono-25140

51.79 €

1 5 Days 10280.01 to 140.00100858032roller bearingswivel castor with brake1027408032blacknono-25140

58.35 €

1 7 Days 10280.01 to 140.00100858032roller bearingswivel castor with brake1027538032blacknono-25140

53.58 €

1 7 Days 10280.01 to 140.00100858032roller bearingswivel castor with brake1027448032blueyesyes-25140

60.15 €

1 7 Days 10280.01 to 140.00100858032roller bearingswivel castor with brake1027498032blueyesyes-25140

52.59 €

1 7 Days 10280.01 to 140.00100858032roller bearingswivel castor with brake1027428032greyyesyes-25140

59.15 €

1 7 Days 10280.01 to 140.00100858032roller bearingswivel castor with brake1027498032greyyesyes-25140

36.79 €

1 7 Days 10280.01 to 140.00100858032roller bearingswivel castor1026228032blueyesyes-25140

43.35 €

1 7 Days 10280.01 to 140.00100858032roller bearingswivel castor1026458032blueyesyes-25140

35.78 €

1 7 Days 10280.01 to 140.00100858032roller bearingswivel castor1026248032greyyesyes-25140

42.35 €

1 7 Days 10280.01 to 140.00100858032roller bearingswivel castor1026388032greyyesyes-25140

62.15 €

1 7 Days 10280.01 to 140.00100858032roller bearingswivel castor with brake1028138032blacknono-25140

68.72 €

1 23 Days 10280.01 to 140.00100858032roller bearingswivel castor with brake1028178032blacknono-25140

63.95 €

1 7 Days 10280.01 to 140.00100858032roller bearingswivel castor with brake1026958032blueyesyes-25140

70.51 €

1 23 Days 10280.01 to 140.00100858032roller bearingswivel castor with brake1028178032blueyesyes-25140

62.95 €

1 7 Days 10280.01 to 140.00100858032roller bearingswivel castor with brake1028048032greyyesyes-25140

69.52 €

1 23 Days 10280.01 to 140.00100858032roller bearingswivel castor with brake1028168032greyyesyes-25140

74.48 €

1 23 Days 10280.01 to 140.00100858032Ball bearing (C)swivel castor with brake1027428032greyyesyes-20140

58.05 €

1 23 Days 10280.01 to 140.00100858032Ball bearing (C)swivel castor1026308032greyyesyes-20140

85.22 €

1 23 Days 12580.01 to 140.001008510035Ball bearing (C)swivel castor with brake1028068032greyyesyes-20140

38.72 €

1 7 Days 12580.01 to 140.001008510035roller bearingswivel castor1026308032blacknono-25140

45.28 €

1 23 Days 12580.01 to 140.001008510035roller bearingswivel castor1026428032blacknono-25140

55.51 €

1 7 Days 12580.01 to 140.001008510035roller bearingswivel castor with brake1027348032blacknono-25140

Loading...

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Material (details) Tread material: Rubber, Wheel body material: high-quality nylon 6
Material Rubber Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 65 Shore A Wheel body color black Tread hydrolysis-resistant no
Rustproof no Maximum temperature resistance(°C) 70

Tech Support