Pressed Steel Swivel Castor, L-POTH Series (Part Numbers)

Pressed Steel Swivel Castor, L-POTH Series
Pressed Steel Swivel Castor, Medium Duty Design, with Top Plate Fitting, Wheel, with Thermoplastic Polyurethane Tread, with Heavy Duty Nylon Wheel Centre

Bracket: L series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • strong central kingpin (from wheel Ø 150 mm)
  • swivel head seal
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: POTH series

  • tread: high-quality thermoplastic polyurethane (TPU), hardness 94 Shore A, colour dark grey, non-marking, non-staining
  • wheel centre: high-quality nylon 6, impact resistant, colour natural white

Other features:

  • very high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-POTH 100G
L-POTH 100G-FA
L-POTH 100G-FA-FS
L-POTH 100G-FI
L-POTH 100G-FI-FA
L-POTH 100G-FI-FA-FS
L-POTH 100G-FI-FS
L-POTH 100G-FS
L-POTH 100G-ST
L-POTH 100G-ST-FA
L-POTH 100G-ST-FA-FS
L-POTH 100G-ST-FS
L-POTH 100KA
L-POTH 100KA-FA
L-POTH 100KA-FA-FS
L-POTH 100KA-FI
L-POTH 100KA-FI-FA
L-POTH 100KA-FI-FA-FS
L-POTH 100KA-FI-FS
L-POTH 100KA-FS
L-POTH 100KA-ST
L-POTH 100KA-ST-FA
L-POTH 100KA-ST-FA-FS
L-POTH 100KA-ST-FS
L-POTH 100R
L-POTH 100R-FA
L-POTH 100R-FA-FS
L-POTH 100R-FI
L-POTH 100R-FI-FA
L-POTH 100R-FI-FA-FS
L-POTH 100R-FI-FS
L-POTH 100R-FS
L-POTH 100R-ST
L-POTH 100R-ST-FA
L-POTH 100R-ST-FA-FS
L-POTH 100R-ST-FS
L-POTH 125G
L-POTH 125G-FA
L-POTH 125G-FA-FS
L-POTH 125G-FI
L-POTH 125G-FI-FA
L-POTH 125G-FI-FA-FS
L-POTH 125G-FI-FS
L-POTH 125G-FS
L-POTH 125G-ST
L-POTH 125G-ST-FA
L-POTH 125G-ST-FA-FS
L-POTH 125G-ST-FS
L-POTH 125KA
L-POTH 125KA-FA
L-POTH 125KA-FA-FS
L-POTH 125KA-FI
L-POTH 125KA-FI-FA
L-POTH 125KA-FI-FA-FS
L-POTH 125KA-FI-FS
L-POTH 125KA-FS
L-POTH 125KA-ST
L-POTH 125KA-ST-FA
L-POTH 125KA-ST-FA-FS
L-POTH 125KA-ST-FS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

39.47 €

1 5 Days 125220.01 to 320.001008510035plain boreswivel castor12570010035-25250

48.23 €

1 7 Days 125220.01 to 320.001008510035plain boreswivel castor12575610035-25250

84.60 €

1 23 Days 125220.01 to 320.001008510035plain boreswivel castor12596710035-25250

55.98 €

1 5 Days 125220.01 to 320.001008510035plain boreswivel castor with brake12583410035-25250

64.75 €

1 7 Days 125220.01 to 320.001008510035plain boreswivel castor with brake12589810035-25250

101.11 €

1 23 Days 125220.01 to 320.001008510035plain boreswivel castor with brake125110110035-25250

92.35 €

1 7 Days 125220.01 to 320.001008510035plain boreswivel castor with brake12583410035-25250

75.83 €

1 23 Days 125220.01 to 320.001008510035plain boreswivel castor12589110035-25250

66.64 €

1 7 Days 125220.01 to 320.001008510035plain boreswivel castor with brake12592710035-25250

75.41 €

1 7 Days 125220.01 to 320.001008510035plain boreswivel castor with brake125105010035-25250

111.78 €

1 23 Days 125220.01 to 320.001008510035plain boreswivel castor with brake125115810035-25250

103.00 €

1 23 Days 125220.01 to 320.001008510035plain boreswivel castor with brake125109810035-25250

42.55 €

1 5 Days 125220.01 to 320.001008510035Ball bearing (C)swivel castor12574110035-20250

51.32 €

1 7 Days 125220.01 to 320.001008510035Ball bearing (C)swivel castor12578010035-20250

87.68 €

1 23 Days 125220.01 to 320.001008510035Ball bearing (C)swivel castor12598710035-20250

58.67 €

1 5 Days 125220.01 to 320.001008510035Ball bearing (C)swivel castor with brake12586910035-20250

67.45 €

1 7 Days 125220.01 to 320.001008510035Ball bearing (C)swivel castor with brake12590010035-20250

103.81 €

1 23 Days 150220.01 to 320.001008512540Ball bearing (C)swivel castor with brake125112610035-20250

95.04 €

1 23 Days 150220.01 to 320.001008512540Ball bearing (C)swivel castor with brake125105710035-20250

78.92 €

1 23 Days 150220.01 to 320.001008512540Ball bearing (C)swivel castor12593410035-20250

69.71 €

1 7 Days 150220.01 to 320.001008512540Ball bearing (C)swivel castor with brake12594010035-20250

78.50 €

1 7 Days 150220.01 to 320.001008512540Ball bearing (C)swivel castor with brake125100210035-20250

114.86 €

1 23 Days 150220.01 to 320.001008512540Ball bearing (C)swivel castor with brake125117810035-20250

106.08 €

1 23 Days 150220.01 to 320.001008512540Ball bearing (C)swivel castor with brake125110010035-20250

42.08 €

1 5 Days 150220.01 to 320.001008512540roller bearingswivel castor12573410035-25250

50.85 €

1 7 Days 150220.01 to 320.001008512540roller bearingswivel castor12579210035-25250

87.22 €

1 23 Days 150220.01 to 320.001008512540roller bearingswivel castor125100110035-25250

58.59 €

1 5 Days 150220.01 to 320.001008512540roller bearingswivel castor with brake12588010035-25250

67.37 €

1 7 Days 150220.01 to 320.001008512540roller bearingswivel castor with brake12592710035-25250

103.74 €

1 23 Days 150220.01 to 320.001008512540roller bearingswivel castor with brake125112610035-25250

94.95 €

1 23 Days 150220.01 to 320.001008512540roller bearingswivel castor with brake125108710035-25250

78.45 €

1 23 Days 150220.01 to 320.001008512540roller bearingswivel castor12594110035-25250

69.25 €

1 7 Days 150220.01 to 320.001008512540roller bearingswivel castor with brake12594010035-25250

78.02 €

1 7 Days 150220.01 to 320.001008512540roller bearingswivel castor with brake125100310035-25250

114.38 €

1 23 Days 150220.01 to 320.001008512540roller bearingswivel castor with brake125119210035-25250

105.62 €

1 23 Days 150220.01 to 320.001008512540roller bearingswivel castor with brake125113210035-25250

46.48 €

1 5 Days 150220.01 to 320.001008512540plain boreswivel castor15086012540-25250

56.17 €

1 7 Days 150220.01 to 320.001008512540plain boreswivel castor15096412540-25250

92.53 €

1 23 Days 150220.01 to 320.001008512540plain boreswivel castor150121412540-25250

64.35 €

1 5 Days 150220.01 to 320.001008512540plain boreswivel castor with brake150101012540-25250

74.04 €

1 7 Days 150220.01 to 320.001008512540plain boreswivel castor with brake150110612540-25250

110.40 €

1 23 Days 150220.01 to 320.001008512540plain boreswivel castor with brake150136412540-25250

100.72 €

1 7 Days 150220.01 to 320.001008512540plain boreswivel castor with brake150101012540-25250

82.85 €

1 7 Days 150220.01 to 320.001008512540plain boreswivel castor15086012540-25250

73.65 €

1 7 Days 150220.01 to 320.001008512540plain boreswivel castor with brake150106012540-25250

83.34 €

1 7 Days 150220.01 to 320.001008512540plain boreswivel castor with brake150116012540-25250

119.70 €

1 23 Days 150220.01 to 320.001008512540plain boreswivel castor with brake150138112540-25250

110.01 €

1 23 Days 150220.01 to 320.001008512540plain boreswivel castor with brake150129412540-25250

50.82 €

1 5 Days 150220.01 to 320.001008512540Ball bearing (C)swivel castor15089712540-20250

60.50 €

1 7 Days 150220.01 to 320.001008512540Ball bearing (C)swivel castor15098212540-20250

96.87 €

1 23 Days 150220.01 to 320.001008512540Ball bearing (C)swivel castor150123612540-20250

68.30 €

1 5 Days 150220.01 to 320.001008512540Ball bearing (C)swivel castor with brake150104812540-20250

77.99 €

1 7 Days 150220.01 to 320.001008512540Ball bearing (C)swivel castor with brake150113812540-20250

114.35 €

1 23 Days 190220.01 to 320.001008515045Ball bearing (C)swivel castor with brake150141112540-20250

104.67 €

1 23 Days 190220.01 to 320.001008515045Ball bearing (C)swivel castor with brake150132012540-20250

87.19 €

1 23 Days 190220.01 to 320.001008515045Ball bearing (C)swivel castor150113812540-20250

78.00 €

1 7 Days 190220.01 to 320.001008515045Ball bearing (C)swivel castor with brake150107012540-20250

87.68 €

1 7 Days 190220.01 to 320.001008515045Ball bearing (C)swivel castor with brake150115812540-20250

124.05 €

1 23 Days 190220.01 to 320.001008515045Ball bearing (C)swivel castor with brake150140312540-20250

114.37 €

1 23 Days 190220.01 to 320.001008515045Ball bearing (C)swivel castor with brake150137112540-20250

Loading...

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Material (details) Tread material: Polyurethane, Wheel body material: high-quality nylon 6
Material Polyurethane Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 94 Shore A Tread color dark grey Wheel body color natural white
Tread hydrolysis-resistant no Non-staining yes Rustproof no
Non-marking yes Maximum temperature resistance(°C) 70

Tech Support