Wheel: PP series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
L-PP 200R-ST-FA
Part Number
|
---|
L-PP 200R-ST-FA |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Non-marking | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
128.73 € | 1 | 7 Days | 125 | 320.01 to 485.00 | - | 140 | 110 | 100 | 37 | roller bearing | swivel castor with brake | 235 | 2980 | 200 | 50 | yes | 400 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type | Wheel Material | Engineering Plastics | Material (details) | Tread material: Synthetic, Wheel body material: high-quality polypropylene |
---|---|---|---|---|---|
Material | Synthetic | Suitable for autoclaves | no | Mounting type | top plate |
Tread and tyre hardness | 60 Shore D | Tread color | black | Wheel body color | black |
Tread hydrolysis-resistant | no | Non-staining | yes | Rustproof | no |
Maximum temperature resistance(°C) | 60 | Minimum temperature resistance(°C) | -20 |
This page is Pressed Steel Swivel Castor, L-PP Series, part number L-PP 200R-ST-FA.
You can find the detail information about specifications and dimensions on part number L-PP 200R-ST-FA.
Configure
Basic Attributes
Wheel Characteristics
Type
Mounting Height H(mm)
Load Range(daN)
Plate Length L(mm)
Plate Width W(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Bearing type
Product type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Non-marking
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
L-PP 100G-FI-FA |
L-PP 100G-ST |
L-PP 100G-ST-FA |
L-PP 80G |
L-PP 80G-FA |
L-PP 80G-FI |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Non-marking | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
51.87 € | 1 | 7 Days | 125 | 140.01 to 220.00 | - | 100 | 85 | 100 | 37 | plain bore | swivel castor with brake | 125 | 838 | 100 | 37 | yes | 160 | ||
54.71 € | 1 | 7 Days | 125 | 140.01 to 220.00 | - | 100 | 85 | 100 | 37 | plain bore | swivel castor with brake | 125 | 832 | 100 | 37 | yes | 160 | ||
63.48 € | 1 | 7 Days | 150 | 140.01 to 220.00 | - | 100 | 85 | 125 | 40 | plain bore | swivel castor with brake | 125 | 923 | 100 | 37 | yes | 160 | ||
23.31 € | 1 | 7 Days | 125 | 80.01 to 140.00 | - | 100 | 85 | 100 | 37 | plain bore | swivel castor | 102 | 530 | 80 | 32 | yes | 120 | ||
30.22 € | 1 | 7 Days | 125 | 80.01 to 140.00 | - | 100 | 85 | 100 | 37 | plain bore | swivel castor | 102 | 564 | 80 | 32 | yes | 120 | ||
39.15 € | 1 | 7 Days | 125 | 80.01 to 140.00 | - | 100 | 85 | 100 | 37 | plain bore | swivel castor with brake | 102 | 650 | 80 | 32 | yes | 120 |