Pressed Steel Swivel Castor, L-PP Series (Part Numbers)

Pressed Steel Swivel Castor, L-PP Series
Pressed Steel Swivel Castor, Medium Duty Design, with Top Plate Fitting, Polypropylene Wheel, L-PP Series

Bracket: L series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • strong central kingpin (from wheel Ø 150 mm)
  • swivel head seal
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: PP series

  • high-quality polypropylene, impact resistant, hardness 60 Shore D, colour black

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +60 °C, reduced load capacity over +30 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-PP 80G
L-PP 80G-FA
L-PP 80G-FI
L-PP 80G-FI-FA
L-PP 80G-ST
L-PP 80G-ST-FA
L-PP 80R
L-PP 80R-FA
L-PP 80R-FI
L-PP 80R-FI-FA
L-PP 80R-ST
L-PP 80R-ST-FA
L-PP 100G
L-PP 100G-FA
L-PP 100G-FI
L-PP 100G-FI-FA
L-PP 100G-ST
L-PP 100G-ST-FA
L-PP 100KA
L-PP 100KA-EL
L-PP 100KA-EL-FA
L-PP 100KA-FA
L-PP 100KA-FI
L-PP 100KA-FI-EL
L-PP 100KA-FI-EL-FA
L-PP 100KA-FI-FA
L-PP 100KA-ST
L-PP 100KA-ST-EL
L-PP 100KA-ST-EL-FA
L-PP 100KA-ST-FA
L-PP 100R
L-PP 100R-FA
L-PP 100R-FI
L-PP 100R-FI-FA
L-PP 100R-ST
L-PP 100R-ST-FA
L-PP 125G
L-PP 125G-FA
L-PP 125G-FI
L-PP 125G-FI-FA
L-PP 125G-ST
L-PP 125G-ST-FA
L-PP 125KA
L-PP 125KA-EL
L-PP 125KA-EL-FA
L-PP 125KA-FA
L-PP 125KA-FI
L-PP 125KA-FI-EL
L-PP 125KA-FI-EL-FA
L-PP 125KA-FI-FA
L-PP 125KA-ST
L-PP 125KA-ST-EL
L-PP 125KA-ST-EL-FA
L-PP 125KA-ST-FA
L-PP 125R
L-PP 125R-FA
L-PP 125R-FI
L-PP 125R-FI-FA
L-PP 125R-ST
L-PP 125R-ST-FA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Non-marking Load capacity at 4 km/h
(kg)

23.31 €

1 7 Days 12580.01 to 140.00-1008510037plain boreswivel castor1025308032yes120

30.22 €

1 7 Days 12580.01 to 140.00-1008510037plain boreswivel castor1025648032yes120

39.15 €

1 7 Days 12580.01 to 140.00-1008510037plain boreswivel castor with brake1026508032yes120

46.06 €

1 7 Days 12580.01 to 140.00-1008510037plain boreswivel castor with brake1026838032yes120

50.49 €

1 7 Days 12580.01 to 140.00-1008510037plain boreswivel castor with brake1027218032yes120

57.39 €

1 7 Days 15080.01 to 140.00-1008512540plain boreswivel castor with brake1027508032yes120

26.55 €

1 7 Days 15080.01 to 140.00-1008512540roller bearingswivel castor1025728032yes120

33.45 €

1 7 Days 15080.01 to 140.00-1008512540roller bearingswivel castor1025838032yes120

42.40 €

1 7 Days 15080.01 to 140.00-1008512540roller bearingswivel castor with brake1026758032yes120

49.30 €

1 7 Days 15080.01 to 140.00-1008512540roller bearingswivel castor with brake1027028032yes120

53.72 €

1 7 Days 15080.01 to 140.00-1008512540roller bearingswivel castor with brake1027508032yes120

60.64 €

1 7 Days 15080.01 to 140.00-1008512540roller bearingswivel castor with brake1026408032yes120

27.53 €

1 7 Days 125140.01 to 220.00-1008510037plain boreswivel castor12562610037yes160

36.32 €

1 7 Days 125140.01 to 220.00-1008510037plain boreswivel castor12557810037yes160

43.10 €

1 7 Days 125140.01 to 220.00-1008510037plain boreswivel castor with brake12575310037yes160

51.87 €

1 7 Days 125140.01 to 220.00-1008510037plain boreswivel castor with brake12583810037yes160

54.71 €

1 7 Days 125140.01 to 220.00-1008510037plain boreswivel castor with brake12583210037yes160

63.48 €

1 7 Days 150140.01 to 220.00-1008512540plain boreswivel castor with brake12592310037yes160

33.67 €

1 23 Days 150140.01 to 220.00-1008512540Ball bearing (C)swivel castor12567210037yes160

40.20 €

1 23 Days 150140.01 to 220.00-1008512540Ball bearing (C)swivel castor12567810037no160

48.99 €

1 23 Days 150140.01 to 220.00-1008512540Ball bearing (C)swivel castor12575010037no160

42.45 €

1 23 Days 150140.01 to 220.00-1008512540Ball bearing (C)swivel castor12575210037yes160

49.13 €

1 23 Days 150140.01 to 220.00-1008512540Ball bearing (C)swivel castor with brake12579210037yes160

55.65 €

1 23 Days 150140.01 to 220.00-1008512540Ball bearing (C)swivel castor with brake12580410037no160

64.44 €

1 23 Days 150140.01 to 220.00Conductivity1008512540Ball bearing (C)swivel castor with brake12587610037no160

57.90 €

1 23 Days 150140.01 to 220.00Conductivity1008512540Ball bearing (C)swivel castor with brake12587210037yes160

60.83 €

1 23 Days 150140.01 to 220.00-1008512540Ball bearing (C)swivel castor with brake12586310037yes160

67.36 €

1 23 Days 150140.01 to 220.00-1008512540Ball bearing (C)swivel castor with brake12588810037no160

76.15 €

1 23 Days 150140.01 to 220.00Conductivity1008512540Ball bearing (C)swivel castor with brake12596010037no160

69.62 €

1 23 Days 150140.01 to 220.00Conductivity1008512540Ball bearing (C)swivel castor with brake12594310037yes160

30.88 €

1 7 Days 150140.01 to 220.00-1008512540roller bearingswivel castor12566310037yes160

39.65 €

1 7 Days 150140.01 to 220.00-1008512540roller bearingswivel castor12574410037yes160

46.43 €

1 7 Days 150140.01 to 220.00Conductivity1008512540roller bearingswivel castor with brake12578110037yes160

55.20 €

1 7 Days 150140.01 to 220.00Conductivity1008512540roller bearingswivel castor with brake12578410037yes160

58.05 €

1 7 Days 150140.01 to 220.00-1008512540roller bearingswivel castor with brake12581610037yes160

66.83 €

1 7 Days 150140.01 to 220.00-1008512540roller bearingswivel castor with brake12581910037yes160

29.79 €

1 7 Days 150140.01 to 220.00-1008512540plain boreswivel castor15071512540yes200

39.47 €

1 7 Days 150140.01 to 220.00-1008512540plain boreswivel castor15087812540yes200

46.69 €

1 7 Days 150140.01 to 220.00-1008512540plain boreswivel castor with brake15086312540yes200

56.37 €

1 7 Days 150140.01 to 220.00-1008512540plain boreswivel castor with brake150102012540yes200

56.95 €

1 7 Days 150140.01 to 220.00-1008512540plain boreswivel castor with brake15092912540yes200

66.63 €

1 7 Days 190140.01 to 220.00-1008515050plain boreswivel castor with brake150112012540yes200

38.34 €

1 23 Days 190140.01 to 220.00-1008515050Ball bearing (C)swivel castor15075912540yes200

45.30 €

1 23 Days 190140.01 to 220.00-1008515050Ball bearing (C)swivel castor15072912540no200

54.99 €

1 23 Days 190140.01 to 220.00-1008515050Ball bearing (C)swivel castor15090312540no200

48.02 €

1 23 Days 190140.01 to 220.00-1008515050Ball bearing (C)swivel castor15093312540yes200

55.13 €

1 23 Days 190140.01 to 220.00-1008515050Ball bearing (C)swivel castor with brake15090412540yes200

62.10 €

1 23 Days 190140.01 to 220.00-1008515050Ball bearing (C)swivel castor with brake15087412540no200

71.78 €

1 23 Days 190140.01 to 220.00Conductivity1008515050Ball bearing (C)swivel castor with brake150104812540no200

64.82 €

1 23 Days 190140.01 to 220.00Conductivity1008515050Ball bearing (C)swivel castor with brake150107812540yes200

65.50 €

1 23 Days 190140.01 to 220.00-1008515050Ball bearing (C)swivel castor with brake15092612540yes200

72.47 €

1 23 Days 190140.01 to 220.00-1008515050Ball bearing (C)swivel castor with brake15089612540no200

82.15 €

1 23 Days 190140.01 to 220.00Conductivity1008515050Ball bearing (C)swivel castor with brake150107012540no200

75.18 €

1 23 Days 190140.01 to 220.00Conductivity1008515050Ball bearing (C)swivel castor with brake150110012540yes200

33.38 €

1 7 Days 190140.01 to 220.00-1008515050roller bearingswivel castor15074912540yes200

43.07 €

1 7 Days 190140.01 to 220.00-1008515050roller bearingswivel castor15090412540yes200

50.28 €

1 7 Days 190140.01 to 220.00Conductivity1008515050roller bearingswivel castor with brake15089512540yes200

59.96 €

1 7 Days 190140.01 to 220.00Conductivity1008515050roller bearingswivel castor with brake150106012540yes200

60.55 €

1 7 Days 190140.01 to 220.00-1008515050roller bearingswivel castor with brake15098012540yes200

70.23 €

1 7 Days 190140.01 to 220.00-1008515050roller bearingswivel castor with brake150112612540yes200

Loading...

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Material (details) Tread material: Synthetic, Wheel body material: high-quality polypropylene
Material Synthetic Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 60 Shore D Tread color black Wheel body color black
Tread hydrolysis-resistant no Non-staining yes Rustproof no
Maximum temperature resistance(°C) 60 Minimum temperature resistance(°C) -20

Tech Support