Wheel: PO series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LPXA-PO 50G
Part Number
|
---|
LPXA-PO 50G |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Wheel Characteristics | Wheel Dia. D (mm) | Wheel Width B (mm) | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
52.23 € | 1 | 5 Days | 100 | Conductivity | 75 | 25 | swivel castor | 71 | 189 | 50 | 18 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Load Range(daN) | 35.01 to 80.00 | Wheel Material | Engineering Plastics |
---|---|---|---|---|---|
Plate Length L(mm) | 60 | Plate Width W(mm) | 60 | Bearing type | plain bore |
Material (details) | Tread material: Synthetic, Wheel body material: high-quality nylon 6 | Material | Synthetic | Suitable for autoclaves | no |
Mounting type | top plate | Tread and tyre hardness | 70 Shore D | Tread color | natural white |
Wheel body color | natural white | Tread hydrolysis-resistant | no | Non-staining | yes |
Rustproof | yes | Non-marking | yes | Maximum temperature resistance(°C) | 80 |
Minimum temperature resistance(°C) | -25 | Load capacity at 3 km/h(kg) | 75 |
This page is Stainless Steel Light Duty Swivel Castor, LPXA-PO Series, part number LPXA-PO 50G.
You can find the detail information about specifications and dimensions on part number LPXA-PO 50G.
Configure
Basic Attributes
Type
Mounting Height H(mm)
Wheel Characteristics
Wheel Dia. D(mm)
Wheel Width B(mm)
Product type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LPXA-PO 50G-FI |
LPXA-PO 76G |
LPXA-PO 76G-FI |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Wheel Characteristics | Wheel Dia. D (mm) | Wheel Width B (mm) | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
70.51 € | 1 | 5 Days | 71 | - | 50 | 18 | swivel castor with brake | 71 | 208 | 50 | 18 | ||
57.62 € | 1 | 7 Days | 71 | - | 50 | 18 | swivel castor | 100 | 240 | 75 | 23 | ||
74.85 € | 1 | 5 Days | 100 | - | 75 | 25 | swivel castor with brake | 100 | 266 | 75 | 23 |