Stainless Steel Light Duty Swivel Castor, LPXA-PO Series (Part Numbers)

Stainless Steel Light Duty Swivel Castor, LPXA-PO Series
Stainless Steel Light Duty Swivel Castor, with Top Plate Fitting, Nylon Wheel, LPXA-PO Series

Bracket: LPXA series

  • high-quality chromium-nickel steel (1.4301/AISI 304), stainless steel, vibration-ground finishing
  • all parts including axle material are corrosion-resistant
  • double ball bearing in the swivel head
  • strong central kingpin
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: PO series

  • high-quality nylon 6, impact resistant, hardness 70 Shore D, colour natural white

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +80 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LPXA-PO 50G
LPXA-PO 50G-FI
LPXA-PO 76G
LPXA-PO 76G-FI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)

52.23 €

1 5 Days 100Conductivity7525swivel castor711895018

70.51 €

1 5 Days 71-5018swivel castor with brake712085018

57.62 €

1 7 Days 71-5018swivel castor1002407523

74.85 €

1 5 Days 100-7525swivel castor with brake1002667523

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Load Range(daN) 35.01 to 80.00 Wheel Material Engineering Plastics
Plate Length L(mm) 60 Plate Width W(mm) 60 Bearing type plain bore
Material (details) Tread material: Synthetic, Wheel body material: high-quality nylon 6 Material Synthetic Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 70 Shore D Tread color natural white
Wheel body color natural white Tread hydrolysis-resistant no Non-staining yes
Rustproof yes Non-marking yes Maximum temperature resistance(°C) 80
Minimum temperature resistance(°C) -25 Load capacity at 3 km/h(kg) 75

Tech Support