Pressed Steel Swivel Castor, L-RD Series (Part Numbers)

Pressed Steel Swivel Castor, L-RD Series
Pressed Steel Swivel Castor, Medium Duty Design, with Top Plate Fitting, Wheel, with 'Blickle Comfort' Two-Component Solid Rubber Tyres, with Pressed Steel Rim

Bracket: L series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • strong central kingpin (from wheel Ø 150 mm)
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: RD series

  • tyre: two-component solid rubber "Blickle Comfort", hardness 56 Shore A, colour grey
  • rim: pressed steel, strong rim structure with tubular steel hub, bolted or pressed, zinc-plated, blue-passivated, Cr6-free

Other features:

  • chemical resistance to many aggressive substances, except oils
  • operating temperature: -25 °C to +80 °C, reduced load capacity over +60 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

L-RD 202R-CS11-VLI-FS

Part Number
L-RD 202R-CS11-VLI-FS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread and tyre hardness Tread color Non-staining Non-marking Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

252.80 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type235320.01 to 485.0014011020050roller bearingswivel castor with brake23545792005056 Shore Agreyyesyes-25350

Loading...

  1. 1

Basic information

Wheel Material Steel Material (details) Tread material: Rubber, Wheel body material: pressed steel Material Rubber
Suitable for autoclaves no Mounting type top plate Tread hydrolysis-resistant no
Rustproof no Maximum temperature resistance(°C) 70

This page is Pressed Steel Swivel Castor, L-RD Series, part number L-RD 202R-CS11-VLI-FS.
You can find the detail information about specifications and dimensions on part number L-RD 202R-CS11-VLI-FS.

Variation of this product

Part Number
L-RD 100R-FI
L-RD 100R-FI-FA
L-RD 100R-FI-FA-FS
L-RD 202R-FA
L-RD 202R-FA-FS
L-RD 202R-FI
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread and tyre hardness Tread color Non-staining Non-marking Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

57.83 €

1 5 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type12580.01 to 140.001008510030roller bearingswivel castor with brake12510421003065 Shore Ablacknono-25100

65.40 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type12580.01 to 140.001008510030roller bearingswivel castor with brake12510911003065 Shore Ablacknono-25100

101.78 €

1 23 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type15080.01 to 140.001008512538roller bearingswivel castor with brake12512771003065 Shore Ablacknono-25100

119.07 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type235320.01 to 485.0014011020050roller bearingswivel castor23535282005065 Shore Ablacknono-25350

160.86 €

1 23 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type235320.01 to 485.0014011020050roller bearingswivel castor23542072005065 Shore Ablacknono-25350

152.33 €

1 5 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type235320.01 to 485.0014011020050roller bearingswivel castor with brake23538122005065 Shore Ablacknono-25350

Tech Support