Pressed Steel Swivel Castor, L-RD Series (Part Numbers)

Pressed Steel Swivel Castor, L-RD Series
Pressed Steel Swivel Castor, Medium Duty Design, with Top Plate Fitting, Wheel, with 'Blickle Comfort' Two-Component Solid Rubber Tyres, with Pressed Steel Rim

Bracket: L series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • strong central kingpin (from wheel Ø 150 mm)
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: RD series

  • tyre: two-component solid rubber "Blickle Comfort", hardness 56 Shore A, colour grey
  • rim: pressed steel, strong rim structure with tubular steel hub, bolted or pressed, zinc-plated, blue-passivated, Cr6-free

Other features:

  • chemical resistance to many aggressive substances, except oils
  • operating temperature: -25 °C to +80 °C, reduced load capacity over +60 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-RD 100R
L-RD 100R-FA
L-RD 100R-FA-FS
L-RD 100R-FI
L-RD 100R-FI-FA
L-RD 100R-FI-FA-FS
L-RD 100R-FI-FS
L-RD 100R-FI-VLI
L-RD 100R-FI-VLI-FA
L-RD 100R-FI-VLI-FA-FS
L-RD 100R-FI-VLI-FS
L-RD 100R-FS
L-RD 100R-ST
L-RD 100R-ST-FA
L-RD 100R-ST-FA-FS
L-RD 100R-ST-FS
L-RD 100R-ST-VLI
L-RD 100R-ST-VLI-FA
L-RD 100R-ST-VLI-FA-FS
L-RD 100R-ST-VLI-FS
L-RD 100R-VLI
L-RD 100R-VLI-FA
L-RD 100R-VLI-FA-FS
L-RD 100R-VLI-FS
L-RD 125R
L-RD 125R-FA
L-RD 125R-FA-FS
L-RD 125R-FI
L-RD 125R-FI-FA
L-RD 125R-FI-FA-FS
L-RD 125R-FI-FS
L-RD 125R-FI-VLI
L-RD 125R-FI-VLI-FA
L-RD 125R-FI-VLI-FA-FS
L-RD 125R-FI-VLI-FS
L-RD 125R-FS
L-RD 125R-ST
L-RD 125R-ST-FA
L-RD 125R-ST-FA-FS
L-RD 125R-ST-FS
L-RD 125R-ST-VLI
L-RD 125R-ST-VLI-FA
L-RD 125R-ST-VLI-FA-FS
L-RD 125R-ST-VLI-FS
L-RD 125R-VLI
L-RD 125R-VLI-FA
L-RD 125R-VLI-FA-FS
L-RD 125R-VLI-FS
L-RD 140R
L-RD 140R-FA
L-RD 140R-FI
L-RD 140R-FI-FA
L-RD 140R-FI-VLI
L-RD 140R-FI-VLI-FA
L-RD 140R-ST
L-RD 140R-ST-FA
L-RD 140R-ST-VLI
L-RD 140R-ST-VLI-FA
L-RD 140R-VLI
L-RD 140R-VLI-FA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread and tyre hardness Tread color Non-staining Non-marking Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

41.13 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type12580.01 to 140.001008510030roller bearingswivel castor1259321003065 Shore Ablacknono-25100

48.72 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type12580.01 to 140.001008510030roller bearingswivel castor1259601003065 Shore Ablacknono-25100

85.08 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type12580.01 to 140.001008510030roller bearingswivel castor12511671003065 Shore Ablacknono-25100

57.83 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type12580.01 to 140.001008510030roller bearingswivel castor with brake12510421003065 Shore Ablacknono-25100

65.40 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type12580.01 to 140.001008510030roller bearingswivel castor with brake12510911003065 Shore Ablacknono-25100

101.78 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type15080.01 to 140.001008512538roller bearingswivel castor with brake12512771003065 Shore Ablacknono-25100

94.20 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type15080.01 to 140.001008512538roller bearingswivel castor with brake12512641003065 Shore Ablacknono-25100

63.54 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type15080.01 to 140.001008512538roller bearingswivel castor with brake12510651003056 Shore Agreyyesyes-25100

71.11 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type15080.01 to 140.001008512538roller bearingswivel castor with brake12511221003056 Shore Agreyyesyes-25100

107.48 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type15080.01 to 140.001008512538roller bearingswivel castor with brake12512961003056 Shore Agreyyesyes-25100

99.90 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type15080.01 to 140.001008512538roller bearingswivel castor with brake12512681003056 Shore Agreyyesyes-25100

77.50 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type15080.01 to 140.001008512538roller bearingswivel castor12511391003065 Shore Ablacknono-25100

68.31 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type15080.01 to 140.001008512538roller bearingswivel castor with brake12511461003065 Shore Ablacknono-25100

75.90 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type15080.01 to 140.001008512538roller bearingswivel castor with brake12511891003065 Shore Ablacknono-25100

112.27 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type15080.01 to 140.001008512538roller bearingswivel castor with brake12513581003065 Shore Ablacknono-25100

104.68 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type15080.01 to 140.001008512538roller bearingswivel castor with brake12513301003065 Shore Ablacknono-25100

74.04 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type15080.01 to 140.001008512538roller bearingswivel castor with brake12511521003056 Shore Agreyyesyes-25100

81.60 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type15080.01 to 140.001008512538roller bearingswivel castor with brake12510611003056 Shore Agreyyesyes-25100

117.98 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type15080.01 to 140.001008512538roller bearingswivel castor with brake12513771003056 Shore Agreyyesyes-25100

110.40 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type15080.01 to 140.001008512538roller bearingswivel castor with brake12513491003056 Shore Agreyyesyes-25100

46.85 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type15080.01 to 140.001008512538roller bearingswivel castor1259441003056 Shore Agreyyesyes-25100

54.43 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type15080.01 to 140.001008512538roller bearingswivel castor1259791003056 Shore Agreyyesyes-25100

90.80 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type15080.01 to 140.001008512538roller bearingswivel castor12511861003056 Shore Agreyyesyes-25100

83.21 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type15080.01 to 140.001008512538roller bearingswivel castor12511581003056 Shore Agreyyesyes-25100

48.45 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type15080.01 to 140.001008512538roller bearingswivel castor15011501253865 Shore Ablacknono-25120

56.03 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type15080.01 to 140.001008512538roller bearingswivel castor15011801253865 Shore Ablacknono-25120

92.40 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type15080.01 to 140.001008512538roller bearingswivel castor15014471253865 Shore Ablacknono-25120

66.50 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type15080.01 to 140.001008512538roller bearingswivel castor with brake15013151253865 Shore Ablacknono-25120

74.08 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type15080.01 to 140.001008512538roller bearingswivel castor with brake15013241253865 Shore Ablacknono-25120

110.45 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type17080.01 to 140.001008514038roller bearingswivel castor with brake15016011253865 Shore Ablacknono-25120

102.86 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type17080.01 to 140.001008514038roller bearingswivel castor with brake15015771253865 Shore Ablacknono-25120

74.12 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type17080.01 to 140.001008514038roller bearingswivel castor with brake15013361253856 Shore Agreyyesyes-25120

81.70 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type17080.01 to 140.001008514038roller bearingswivel castor with brake15014001253856 Shore Agreyyesyes-25120

118.07 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type17080.01 to 140.001008514038roller bearingswivel castor with brake15016331253856 Shore Agreyyesyes-25120

110.48 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type17080.01 to 140.001008514038roller bearingswivel castor with brake15016031253856 Shore Agreyyesyes-25120

84.83 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type17080.01 to 140.001008514038roller bearingswivel castor15014181253865 Shore Ablacknono-25120

75.63 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type17080.01 to 140.001008514038roller bearingswivel castor with brake15013641253865 Shore Ablacknono-25120

83.22 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type17080.01 to 140.001008514038roller bearingswivel castor with brake15014001253865 Shore Ablacknono-25120

119.59 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type17080.01 to 140.001008514038roller bearingswivel castor with brake15016141253865 Shore Ablacknono-25120

112.00 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type17080.01 to 140.001008514038roller bearingswivel castor with brake15015841253865 Shore Ablacknono-25120

83.25 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type17080.01 to 140.001008514038roller bearingswivel castor with brake15014001253856 Shore Agreyyesyes-25120

90.83 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type19580.01 to 140.001008516040roller bearingswivel castor with brake15014501253856 Shore Agreyyesyes-25120

127.20 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type19580.01 to 140.001008516040roller bearingswivel castor with brake15016461253856 Shore Agreyyesyes-25120

119.62 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type19580.01 to 140.001008516040roller bearingswivel castor with brake15016161253856 Shore Agreyyesyes-25120

56.08 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type19580.01 to 140.001008516040roller bearingswivel castor15011841253856 Shore Agreyyesyes-25120

63.67 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type19580.01 to 140.001008516040roller bearingswivel castor15012301253856 Shore Agreyyesyes-25120

100.04 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type19580.01 to 140.001008516040roller bearingswivel castor15014791253856 Shore Agreyyesyes-25120

92.45 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type19580.01 to 140.001008516040roller bearingswivel castor15014491253856 Shore Agreyyesyes-25120

64.28 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type195140.01 to 220.0014011016040roller bearingswivel castor17017121403865 Shore Ablacknono-25175

71.87 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type195140.01 to 220.0014011016040roller bearingswivel castor17017131403865 Shore Ablacknono-25175

93.59 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type195140.01 to 220.0014011016040roller bearingswivel castor with brake17019051403865 Shore Ablacknono-25175

101.16 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type195140.01 to 220.0014011016040roller bearingswivel castor with brake17019541403865 Shore Ablacknono-25175

103.11 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type195140.01 to 220.0014011016040roller bearingswivel castor with brake17019581403856 Shore Agreyyesyes-25175

110.70 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type195140.01 to 220.0014011016040roller bearingswivel castor with brake17020281403856 Shore Agreyyesyes-25175

95.42 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type195140.01 to 220.0014011016040roller bearingswivel castor with brake17019541403865 Shore Ablacknono-25175

103.00 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type195140.01 to 220.0014011016040roller bearingswivel castor with brake17017821403865 Shore Ablacknono-25175

104.94 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type195140.01 to 220.0014011016040roller bearingswivel castor with brake17020101403856 Shore Agreyyesyes-25175

112.51 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type195140.01 to 220.0014011016040roller bearingswivel castor with brake17020511403856 Shore Agreyyesyes-25175

73.80 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type195140.01 to 220.0014011016040roller bearingswivel castor17017421403856 Shore Agreyyesyes-25175

81.38 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type195140.01 to 220.0014011016040roller bearingswivel castor17016001403856 Shore Agreyyesyes-25175

Loading...

Basic information

Wheel Material Steel Material (details) Tread material: Rubber, Wheel body material: pressed steel Material Rubber
Suitable for autoclaves no Mounting type top plate Tread hydrolysis-resistant no
Rustproof no Maximum temperature resistance(°C) 70

Tech Support