Pressed Steel Swivel Castor, LUH-ALTH Series (Part Numbers)

Pressed Steel Swivel Castor, LUH-ALTH Series
Pressed Steel Swivel Castor, Enclosed Design, with Top Plate Fitting, Heavy Duty Wheel, with Blickle Extrathane® Polyurethane Tread, with Aluminium Wheel Centre

Bracket: LUH series

  • strong pressed steel, zinc-plated, blue-passivated, Cr6-free
  • four-point ball bearing for extremely heavy loads
  • enclosed and sealed swivel head
  • particularly resistant to shocks and impact due to specially-shaped, hardened bearing seats

Wheel: ALTH series

  • tread: high-quality polyurethane elastomer Blickle Extrathane®, hardness 92 Shore A, colour light brown, non-marking, non-staining
  • wheel centre: die-cast aluminium, colour silver grey

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LUH-ALTH 127K
LUH-ALTH 127K-AS
LUH-ALTH 127K-FI
LUH-ALTH 127K-FI-AS
LUH-ALTH 150K
LUH-ALTH 150K-AS
LUH-ALTH 150K-FI
LUH-ALTH 150K-FI-AS
LUH-ALTH 152K
LUH-ALTH 152K-AS
LUH-ALTH 152K-FI
LUH-ALTH 152K-FI-AS
LUH-ALTH 160K
LUH-ALTH 160K-AS
LUH-ALTH 160K-AS-CO
LUH-ALTH 160K-CO
LUH-ALTH 160K-FI
LUH-ALTH 160K-FI-AS
LUH-ALTH 160K-FI-AS-CO
LUH-ALTH 160K-FI-CO
LUH-ALTH 162K
LUH-ALTH 162K-AS
LUH-ALTH 162K-FI
LUH-ALTH 162K-FI-AS
LUH-ALTH 200K
LUH-ALTH 200K-AS
LUH-ALTH 200K-AS-CO
LUH-ALTH 200K-CO
LUH-ALTH 200K-FI
LUH-ALTH 200K-FI-AS
LUH-ALTH 200K-FI-AS-CO
LUH-ALTH 200K-FI-CO
LUH-ALTH 202K
LUH-ALTH 202K-AS
LUH-ALTH 202K-FI
LUH-ALTH 202K-FI-AS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Load capacity at 4 km/h
(kg)

206.13 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245485.01 to 750.00-20050swivel castor170288212554light brown750

227.63 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245485.01 to 750.00Antistatic20050swivel castor170289512554grey750

269.72 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type170485.01 to 750.00-12560swivel castor with brake170338512554light brown750

291.20 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type170485.01 to 750.00Antistatic12560swivel castor with brake170337812554grey750

210.70 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type197485.01 to 750.00-15050swivel castor197294115050light brown650

232.53 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type197485.01 to 750.00Antistatic15050swivel castor197294515050grey650

275.40 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202485.01 to 750.00-16050swivel castor with brake197343415050light brown650

297.23 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202485.01 to 750.00Antistatic16050swivel castor with brake197340715050grey650

245.80 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245750.01 or More-20050swivel castor197324115054light brown900

267.63 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245750.01 or MoreAntistatic20050swivel castor197100015054grey900

310.50 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type170750.01 or More-12550swivel castor with brake197372415054light brown900

332.34 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type170750.01 or MoreAntistatic12550swivel castor with brake197100015054grey900

213.73 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type197485.01 to 750.00-15050swivel castor202308016050light brown750

237.15 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type197485.01 to 750.00Antistatic15050swivel castor202307216050grey750

245.40 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202485.01 to 750.00Antistatic16050swivel castor202100016050grey750

221.98 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202485.01 to 750.00-16050swivel castor202300116050light brown750

278.44 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245485.01 to 750.00-20050swivel castor with brake202355216050light brown750

301.85 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245485.01 to 750.00Antistatic20050swivel castor with brake202355416050grey750

310.10 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type170485.01 to 750.00Antistatic12550swivel castor with brake202100016050grey750

286.68 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type170485.01 to 750.00-12550swivel castor with brake202355016050light brown750

223.02 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type197750.01 or More-15050swivel castor202309916050light brown950

246.43 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type197750.01 or MoreAntistatic15050swivel castor202100016050grey950

287.70 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202750.01 or More-16050swivel castor with brake202358216050light brown950

311.13 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202750.01 or MoreAntistatic16050swivel castor with brake202100016050grey950

237.45 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245750.01 or More-20050swivel castor245355020050light brown800

261.72 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245750.01 or MoreAntistatic20050swivel castor245349020050grey800

266.85 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type170750.01 or MoreAntistatic12550swivel castor245100020050grey800

242.58 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type170750.01 or More-12550swivel castor245375620050light brown800

308.78 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type170750.01 or More-12550swivel castor with brake245408520050light brown800

333.03 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type170750.01 or MoreAntistatic12550swivel castor with brake245410020050grey800

338.16 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type197750.01 or MoreAntistatic15050swivel castor with brake245100020050grey800

313.90 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type197750.01 or MoreConductivity15050swivel castor with brake245408520050light brown800

248.78 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type197Up to 35.00Conductivity15050swivel castor245360620050light brown1000

273.03 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type197Up to 35.00Antistatic15050swivel castor245100020050grey1000

320.10 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type197Up to 35.00-15050swivel castor with brake245418020050light brown1000

344.35 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type197Up to 35.00Antistatic / Conductivity15050swivel castor with brake245100020050grey1000

Loading...

  1. 1

Basic information

Wheel Material Aluminum Plate Length L(mm) 140 Plate Width W(mm) 110
Bearing type Ball bearing Material (details) Tread material: Polyurethane, Wheel body material: die-cast aluminium Material Polyurethane
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 92 Shore A
Wheel body color silver grey Tread hydrolysis-resistant no Non-staining yes
Rustproof no Non-marking yes Maximum temperature resistance(°C) 70
Minimum temperature resistance(°C) -20

Tech Support