Wheel: GB series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LUH-GB 160K-FI
Part Number
|
---|
LUH-GB 160K-FI |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Load Range (daN) | Wheel Characteristics | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Maximum temperature resistance (°C) | Minimum temperature resistance (°C) | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
351.37 € | 1 | 7 Days | 750.01 or More | - | swivel castor with brake | 202 | 5346 | 160 | 50 | 80 | -20 | 800 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type | Mounting Height H(mm) | 197 | Wheel Material | Others |
---|---|---|---|---|---|
Plate Length L(mm) | 140 | Plate Width W(mm) | 110 | Wheel Dia. D(mm) | 150 |
Wheel Width B(mm) | 50 | Bearing type | Ball bearing | Material (details) | Tread material: Polyurethane, Wheel body material: rugged grey cast iron |
Material | Polyurethane | Suitable for autoclaves | no | Mounting type | top plate |
Tread and tyre hardness | 92 Shore A | Tread color | brown | Wheel body color | silver |
Tread hydrolysis-resistant | yes | Non-staining | yes | Rustproof | no |
Non-marking | yes |
This page is Pressed Steel Swivel Castor, LUH-GB Series, part number LUH-GB 160K-FI.
You can find the detail information about specifications and dimensions on part number LUH-GB 160K-FI.
Configure
Basic Attributes
Wheel Characteristics
Type
Load Range(daN)
Product type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Maximum temperature resistance(°C)
Minimum temperature resistance(°C)
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LUH-GB 128K-FI |
LUH-GB 150K |
LUH-GB 150K-FI |
LUH-GB 160K |
LUH-GB 200K |
LUH-GB 200K-FI |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Load Range (daN) | Wheel Characteristics | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Maximum temperature resistance (°C) | Minimum temperature resistance (°C) | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
330.32 € | 1 | 7 Days | 750.01 or More | - | swivel castor with brake | 170 | 5050 | 125 | 60 | 70 | -30 | 850 | ||
281.13 € | 1 | 7 Days | 750.01 or More | - | swivel castor | 197 | 4798 | 150 | 50 | 70 | -30 | 800 | ||
345.84 € | 1 | 7 Days | 750.01 or More | Conductivity | swivel castor with brake | 197 | 5256 | 150 | 50 | 70 | -30 | 800 | ||
286.66 € | 1 | 7 Days | 750.01 or More | Conductivity | swivel castor | 202 | 4865 | 160 | 50 | 70 | -30 | 800 | ||
305.73 € | 1 | 7 Days | Up to 35.00 | - | swivel castor | 245 | 5900 | 200 | 50 | 70 | -30 | 1000 | ||
377.05 € | 1 | 7 Days | Up to 35.00 | Conductivity | swivel castor with brake | 245 | 6382 | 200 | 50 | 70 | -30 | 1000 |