Pressed Steel Swivel Castor, LUH-GB Series (Part Numbers)

Pressed Steel Swivel Castor, LUH-GB Series
Pressed Steel Swivel Castor, Enclosed Design, with Top Plate Fitting, Heavy Duty Wheel, with Blickle Besthane® Polyurethane Tread, with Cast Iron Wheel Centre

Bracket: LUH series

  • strong pressed steel, zinc-plated, blue-passivated, Cr6-free
  • four-point ball bearing for extremely heavy loads
  • enclosed and sealed swivel head
  • particularly resistant to shocks and impact due to specially-shaped, hardened bearing seats

Wheel: GB series

  • tread: high-quality polyurethane elastomer Blickle Besthane®, hardness 92 Shore A, colour brown, non-marking, non-staining
  • wheel centre: rugged grey cast iron, with grease nipple from wheel Ø 150 mm, lacquered, colour silver

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LUH-GB 128K
LUH-GB 128K-FI
LUH-GB 150K
LUH-GB 150K-FI
LUH-GB 160K
LUH-GB 160K-FI
LUH-GB 200K
LUH-GB 200K-FI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Load Range
(daN)
Wheel Characteristics Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Maximum temperature resistance
(°C)
Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

266.75 €

1 7 Days 750.01 or MoreConductivityswivel castor17045551256070-30850

330.32 €

1 7 Days 750.01 or More-swivel castor with brake17050501256070-30850

281.13 €

1 7 Days 750.01 or More-swivel castor19747981505070-30800

345.84 €

1 7 Days 750.01 or MoreConductivityswivel castor with brake19752561505070-30800

286.66 €

1 7 Days 750.01 or MoreConductivityswivel castor20248651605070-30800

351.37 €

1 7 Days 750.01 or More-swivel castor with brake20253461605080-20800

305.73 €

1 7 Days Up to 35.00-swivel castor24559002005070-301000

377.05 €

1 7 Days Up to 35.00Conductivityswivel castor with brake24563822005070-301000

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type Mounting Height H(mm) 197 Wheel Material Others
Plate Length L(mm) 140 Plate Width W(mm) 110 Wheel Dia. D(mm) 150
Wheel Width B(mm) 50 Bearing type Ball bearing Material (details) Tread material: Polyurethane, Wheel body material: rugged grey cast iron
Material Polyurethane Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 92 Shore A Tread color brown Wheel body color silver
Tread hydrolysis-resistant yes Non-staining yes Rustproof no
Non-marking yes

Tech Support