Wheel: PO series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LUH-PO 127K
Part Number
|
---|
LUH-PO 127K |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Wheel Dia. D (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Tread color | Wheel body color | Minimum temperature resistance (°C) | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
162.60 € | 1 | 7 Days | Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type | 202 | 320.01 to 485.00 | Conductivity | 160 | Ball bearing | swivel castor | 170 | 2453 | 125 | natural white | natural white | -20 | 400 |
Loading...
Wheel Material | Engineering Plastics | Plate Length L(mm) | 140 | Plate Width W(mm) | 110 |
---|---|---|---|---|---|
Wheel Width B(mm) | 50 | Material (details) | Tread material: Synthetic, Wheel body material: high-quality nylon 6 | Material | Synthetic |
Wheel width(mm) | 50 | Suitable for autoclaves | no | Mounting type | top plate |
Tread and tyre hardness | 70 Shore D | Tread hydrolysis-resistant | no | Non-staining | yes |
Rustproof | no | Non-marking | yes | Maximum temperature resistance(°C) | 80 |
This page is Pressed Steel Swivel Castor, LUH-PO Series, part number LUH-PO 127K.
You can find the detail information about specifications and dimensions on part number LUH-PO 127K.
Configure
Basic Attributes
Caster Type
Type
Mounting Height H(mm)
Load Range(daN)
Wheel Characteristics
Wheel Dia. D(mm)
Bearing type
Product type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Tread color
Wheel body color
Minimum temperature resistance(°C)
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LUH-PO 127K-FA |
LUH-PO 127K-FI |
LUH-PO 127K-FI-FA |
LUH-PO 150G |
LUH-PO 150G-ELS |
LUH-PO 150G-ELS-FA |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Caster Type | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Wheel Dia. D (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Tread color | Wheel body color | Minimum temperature resistance (°C) | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
172.28 € | 1 | 23 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 202 | 320.01 to 485.00 | - | 160 | Ball bearing | swivel castor | 170 | 1000 | 125 | natural white | natural white | -20 | 400 | ||
226.19 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 245 | 320.01 to 485.00 | - | 200 | Ball bearing | swivel castor with brake | 170 | 2941 | 125 | natural white | natural white | -20 | 400 | ||
235.87 € | 1 | 23 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 245 | 320.01 to 485.00 | Conductivity | 200 | Ball bearing | swivel castor with brake | 170 | 1000 | 125 | natural white | natural white | -20 | 400 | ||
148.55 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 245 | 320.01 to 485.00 | Conductivity | 200 | plain bore | swivel castor | 197 | 2353 | 150 | natural white | natural white | -25 | 400 | ||
175.98 € | 1 | 23 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 245 | 320.01 to 485.00 | - | 200 | plain bore | swivel castor | 197 | 1000 | 150 | grey | grey | -25 | 400 | ||
187.02 € | 1 | 23 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 245 | 320.01 to 485.00 | - | 200 | plain bore | swivel castor | 197 | 1000 | 150 | grey | grey | -25 | 400 |