Pressed Steel Swivel Castor, LUH-PO Series (Part Numbers)

Pressed Steel Swivel Castor, LUH-PO Series
Pressed Steel Swivel Castor, Enclosed Design, with Top Plate Fitting, Nylon Wheel

Bracket: LUH series

  • strong pressed steel, zinc-plated, blue-passivated, Cr6-free
  • four-point ball bearing for extremely heavy loads
  • enclosed and sealed swivel head
  • particularly resistant to shocks and impact due to specially-shaped, hardened bearing seats

Wheel: PO series

  • high-quality nylon 6, impact resistant, hardness 70 Shore D, colour natural white

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +80 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LUH-PO 127K
LUH-PO 127K-FA
LUH-PO 127K-FI
LUH-PO 127K-FI-FA
LUH-PO 150G
LUH-PO 150G-ELS
LUH-PO 150G-ELS-FA
LUH-PO 150G-FA
LUH-PO 150G-FI
LUH-PO 150G-FI-ELS
LUH-PO 150G-FI-ELS-FA
LUH-PO 150G-FI-FA
LUH-PO 150K
LUH-PO 150K-ELS
LUH-PO 150K-ELS-FA
LUH-PO 150K-FA
LUH-PO 150K-FI
LUH-PO 150K-FI-ELS
LUH-PO 150K-FI-ELS-FA
LUH-PO 150K-FI-FA
LUH-PO 160G
LUH-PO 160G-ELS
LUH-PO 160G-ELS-FA
LUH-PO 160G-FA
LUH-PO 160G-FI
LUH-PO 160G-FI-ELS
LUH-PO 160G-FI-ELS-FA
LUH-PO 160G-FI-FA
LUH-PO 160K
LUH-PO 160K-ELS
LUH-PO 160K-ELS-FA
LUH-PO 160K-FA
LUH-PO 160K-FI
LUH-PO 160K-FI-ELS
LUH-PO 160K-FI-ELS-FA
LUH-PO 160K-FI-FA
LUH-PO 200G
LUH-PO 200G-ELS
LUH-PO 200G-ELS-FA
LUH-PO 200G-FA
LUH-PO 200G-FI
LUH-PO 200G-FI-ELS
LUH-PO 200G-FI-ELS-FA
LUH-PO 200G-FI-FA
LUH-PO 200K
LUH-PO 200K-ELS
LUH-PO 200K-ELS-FA
LUH-PO 200K-FA
LUH-PO 200K-FI
LUH-PO 200K-FI-ELS
LUH-PO 200K-FI-ELS-FA
LUH-PO 200K-FI-FA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Wheel Dia. D
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Tread color Wheel body color Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

162.60 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type202320.01 to 485.00Conductivity160Ball bearingswivel castor1702453125natural whitenatural white-20400

172.28 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type202320.01 to 485.00-160Ball bearingswivel castor1701000125natural whitenatural white-20400

226.19 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type245320.01 to 485.00-200Ball bearingswivel castor with brake1702941125natural whitenatural white-20400

235.87 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type245320.01 to 485.00Conductivity200Ball bearingswivel castor with brake1701000125natural whitenatural white-20400

148.55 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type245320.01 to 485.00Conductivity200plain boreswivel castor1972353150natural whitenatural white-25400

175.98 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type245320.01 to 485.00-200plain boreswivel castor1971000150greygrey-25400

187.02 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type245320.01 to 485.00-200plain boreswivel castor1971000150greygrey-25400

159.58 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type245320.01 to 485.00Conductivity200plain boreswivel castor1972563150natural whitenatural white-25400

213.28 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type245320.01 to 485.00Conductivity200plain boreswivel castor with brake1972812150natural whitenatural white-25400

240.72 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type245320.01 to 485.00-200plain boreswivel castor with brake1971000150greygrey-25400

251.77 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type245320.01 to 485.00-200plain boreswivel castor with brake1971000150greygrey-25400

224.33 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type245320.01 to 485.00Conductivity200plain boreswivel castor with brake1973046150natural whitenatural white-25400

167.98 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type245320.01 to 485.00Conductivity200Ball bearingswivel castor1972582150natural whitenatural white-20400

195.42 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type245320.01 to 485.00-200Ball bearingswivel castor1971000150greygrey-20400

206.46 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type245320.01 to 485.00-200Ball bearingswivel castor1971000150greygrey-20400

179.04 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type245320.01 to 485.00Conductivity200Ball bearingswivel castor1972841150natural whitenatural white-20400

232.69 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type245320.01 to 485.00Conductivity200Ball bearingswivel castor with brake1973090150natural whitenatural white-20400

260.11 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type245320.01 to 485.00Conductivity200Ball bearingswivel castor with brake1971000150greygrey-20400

271.15 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202320.01 to 485.00Conductivity160Ball bearingswivel castor with brake1971000150greygrey-20400

243.72 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202320.01 to 485.00-160Ball bearingswivel castor with brake1973324150natural whitenatural white-20400

152.93 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202320.01 to 485.00-160plain boreswivel castor2022440160natural whitenatural white-25450

182.87 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202320.01 to 485.00Conductivity160plain boreswivel castor2021000160greygrey-25450

194.58 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202320.01 to 485.00Conductivity160plain boreswivel castor2021000160greygrey-25450

164.65 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202320.01 to 485.00-160plain boreswivel castor2022691160natural whitenatural white-25450

217.67 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202320.01 to 485.00-160plain boreswivel castor with brake2022910160natural whitenatural white-25450

247.62 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202320.01 to 485.00Conductivity160plain boreswivel castor with brake2021000160greygrey-25450

259.33 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202320.01 to 485.00Conductivity160plain boreswivel castor with brake2021000160greygrey-25450

229.39 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202320.01 to 485.00-160plain boreswivel castor with brake2023174160natural whitenatural white-25450

170.61 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202320.01 to 485.00-160Ball bearingswivel castor2022664160natural whitenatural white-20450

200.55 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202320.01 to 485.00Conductivity160Ball bearingswivel castor2021000160greygrey-20450

212.26 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202320.01 to 485.00Conductivity160Ball bearingswivel castor2021000160greygrey-20450

182.33 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202320.01 to 485.00-160Ball bearingswivel castor2022922160natural whitenatural white-20450

235.32 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202320.01 to 485.00-160Ball bearingswivel castor with brake2023146160natural whitenatural white-20450

265.25 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202320.01 to 485.00Conductivity160Ball bearingswivel castor with brake2021000160greygrey-20450

276.97 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202320.01 to 485.00Conductivity160Ball bearingswivel castor with brake2021000160greygrey-20450

247.03 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202320.01 to 485.00-160Ball bearingswivel castor with brake2023405160natural whitenatural white-20450

171.83 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202485.01 to 750.00-160plain boreswivel castor2452745200natural whitenatural white-25600

213.17 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202485.01 to 750.00Conductivity160plain boreswivel castor2451000200greygrey-25600

226.30 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202485.01 to 750.00Conductivity160plain boreswivel castor2451000200greygrey-25600

184.97 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202485.01 to 750.00-160plain boreswivel castor2453218200natural whitenatural white-25600

243.20 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202485.01 to 750.00-160plain boreswivel castor with brake2453316200natural whitenatural white-25600

284.53 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202485.01 to 750.00Conductivity160plain boreswivel castor with brake2451000200greygrey-25600

297.67 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202485.01 to 750.00Conductivity160plain boreswivel castor with brake2451000200greygrey-25600

256.34 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202485.01 to 750.00-160plain boreswivel castor with brake2453767200natural whitenatural white-25600

187.88 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202485.01 to 750.00-160Ball bearingswivel castor2453024200natural whitenatural white-20600

229.21 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202485.01 to 750.00Conductivity160Ball bearingswivel castor2453126200greygrey-20600

242.35 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202485.01 to 750.00Conductivity160Ball bearingswivel castor2451000200greygrey-20600

201.02 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202485.01 to 750.00-160Ball bearingswivel castor2453471200natural whitenatural white-20600

259.20 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202485.01 to 750.00-160Ball bearingswivel castor with brake2453580200natural whitenatural white-20600

300.54 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202485.01 to 750.00Conductivity160Ball bearingswivel castor with brake2451000200greygrey-20600

313.66 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202485.01 to 750.00Conductivity160Ball bearingswivel castor with brake2451000200greygrey-20600

272.33 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202485.01 to 750.00-160Ball bearingswivel castor with brake2454050200natural whitenatural white-20600

Loading...

  1. 1

Basic information

Wheel Material Engineering Plastics Plate Length L(mm) 140 Plate Width W(mm) 110
Wheel Width B(mm) 50 Material (details) Tread material: Synthetic, Wheel body material: high-quality nylon 6 Material Synthetic
Wheel width(mm) 50 Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 70 Shore D Tread hydrolysis-resistant no Non-staining yes
Rustproof no Non-marking yes Maximum temperature resistance(°C) 80

Tech Support