Blickle Bumper Made of Polyethylene, AG Series (Part Numbers)

Blickle Bumper Made of Polyethylene, AG Series
Blickle Bumper Made of Polyethylene, AG Series

  • Reduced damage in collisions with walls and vehicles
  • Simple assembly by affixing to the tubular frame

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AG 100/R25
AG 100/V25
AG 125/R25
AG 125/V25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D.
(mm)
Weight
(g)

6.14 €

1 5 Days 10040

6.14 €

1 5 Days 10041

6.53 €

1 5 Days 12556

6.53 €

1 5 Days 12556

Loading...

  1. 1

Basic information

Wheel Width(mm) 18 Bearing Other Wheel Material Other Materials
Product type bumper

Tech Support