Heavy Duty Wheel, ALB Series (Part Numbers)

Heavy Duty Wheel, ALB Series
Heavy Duty Wheel, with Blickle Besthane® Polyurethane Tread, with Aluminium Wheel Centre

Tread:

  • high-quality polyurethane elastomer Blickle Besthane®, hardness 92 Shore A
  • very low rolling resistance
  • high dynamic load capacity
  • high abrasion resistance
  • high cut and tear propagation resistance
  • colour brown, non-marking, non-staining
  • excellent chemical connection with the wheel centre

Wheel centre:

  • die-cast aluminium

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ALB 101/15K
ALB 125/15K
ALB 150/20K
ALB 152/20K
ALB 160/20K
ALB 162/20K
ALB 181/20K
ALB 200/20K
ALB 202/20K
ALB 250/25K
ALB 252/25K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
Weight
(g)
Load capacity at 4km/h
(kg)

83.90 €

1 5 Days 100401540400400437400

86.40 €

1 5 Days 125401545550550538550

113.79 €

1 5 Days 150502060650650966650

143.75 €

1 23 Days 1505420609009001255900

128.40 €

1 5 Days 1605020607507501052750

141.23 €

1 5 Days 1605020609509501111950

120.98 €

1 23 Days 1804420446506501106650

147.73 €

1 5 Days 2005020608008001379800

162.50 €

1 5 Days 2005020601114951000

228.48 €

1 5 Days 2506025701123821000

251.33 €

1 5 Days 2506025701.251.2524941250

Loading...

  1. 1

Basic information

Bearing Provided Wheel Material Aluminum Bearing type ball bearing
Material (details) die-cast aluminium Product type wheel Antistatic no
Suitable for autoclaves no Tread and tyre hardness 92 Shore A Electrically conductive no
Tread color brown Wheel body colour silver grey Heat-resistant no
Tread hydrolysis-resistant yes Non-staining yes Tread material Polyurethane
Rustproof no Non-marking yes Max. temperature resistance(° C) 70
Min. temperature resistance(° C) -20

Tech Support