Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GB 302/35K
Part Number
|
---|
GB 302/35K |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel O.D. (mm) | Wheel Width (mm) | Hole Diameter (mm) | Hub Width (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Bearing type | Product type | Weight (g) | Clamping length (mm) | Load capacity at 4km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
514.45 € | 1 | 5 Days | 300 | 80 | 35 | 90 | 2.4 | 2.4 | ball bearing | wheel | 13175 | - | 2400 |
Loading...
Wheel Material | Cast | Bearing | Provided | Material (details) | rugged grey cast iron |
---|---|---|---|---|---|
Antistatic | no | Suitable for autoclaves | no | Tread and tyre hardness | 92 Shore A |
Electrically conductive | no | Tread color | brown | Wheel body colour | silver |
Heat-resistant | no | Tread hydrolysis-resistant | yes | Non-staining | yes |
Tread material | Polyurethane | Rustproof | no | Non-marking | yes |
Max. temperature resistance(° C) | 70 | Min. temperature resistance(° C) | -20 |
This page is Heavy Duty Wheel, GB Series, part number GB 302/35K.
You can find the detail information about specifications and dimensions on part number GB 302/35K.
Configure
Basic Attributes
Clamping length(mm)
Type
Wheel O.D.(mm)
Wheel Width(mm)
Hole Diameter(mm)
Hub Width(mm)
Max. Load / Allowable Load(daN)
Max. Load / Allowable Load(kg)
Bearing type
Product type
Weight(g)
Load capacity at 4km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
GB 101/20K |
GB 125/15K |
GB 128/20K |
GB 304/35K |
GB 306/50K |
GB 360/40K |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Wheel O.D. (mm) | Wheel Width (mm) | Hole Diameter (mm) | Hub Width (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Bearing type | Product type | Weight (g) | Clamping length (mm) | Load capacity at 4km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
127.43 € | 1 | 5 Days | 100 | 50 | 20 | 60 | 600 | 600 | ball bearing | wheel | 1570 | - | 600 | ||
109.00 € | 1 | 5 Days | 125 | 40 | 15 | 45 | 550 | 550 | ball bearing | wheel | 1360 | - | 550 | ||
146.90 € | 1 | 5 Days | 125 | 60 | 20 | 60 | 850 | 850 | ball bearing | wheel | 2700 | 60 | 850 | ||
901.95 € | 1 | 5 Days | 300 | 100 | 35 | 120 | 3 | 3 | ball bearing | wheel | 18350 | - | 3000 | ||
1,515.62 € | 1 | 5 Days | 300 | 140 | 50 | 140 | 3.7 | 3.7 | ball bearing | wheel | 28100 | - | 3700 | ||
979.72 € | 1 | 5 Days | 360 | 75 | 40 | 90 | 2.5 | 2.5 | ball bearing | wheel | 18610 | - | 2500 |