Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GB 500/50K
Part Number
|
---|
GB 500/50K |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel O.D. (mm) | Wheel Width (mm) | Hole Diameter (mm) | Hub Width (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Bearing type | Product type | Weight (g) | Clamping length (mm) | Load capacity at 4km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,026.50 € | 1 | 5 Days | 500 | 100 | 50 | 100 | 5 | 5 | ball bearing | wheel | 45600 | - | 5000 |
Loading...
Wheel Material | Cast | Bearing | Provided | Material (details) | rugged grey cast iron |
---|---|---|---|---|---|
Antistatic | no | Suitable for autoclaves | no | Tread and tyre hardness | 92 Shore A |
Electrically conductive | no | Tread color | brown | Wheel body colour | silver |
Heat-resistant | no | Tread hydrolysis-resistant | yes | Non-staining | yes |
Tread material | Polyurethane | Rustproof | no | Non-marking | yes |
Max. temperature resistance(° C) | 70 | Min. temperature resistance(° C) | -20 |
This page is Heavy Duty Wheel, GB Series, part number GB 500/50K.
You can find the detail information about specifications and dimensions on part number GB 500/50K.
Configure
Basic Attributes
Clamping length(mm)
Type
Wheel O.D.(mm)
Wheel Width(mm)
Hole Diameter(mm)
Hub Width(mm)
Max. Load / Allowable Load(daN)
Max. Load / Allowable Load(kg)
Bearing type
Product type
Weight(g)
Load capacity at 4km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
GB 101/20K |
GB 125/15K |
GB 128/20K |
GB 504/60K |
GB 506/80K |
GB 602/80K |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Wheel O.D. (mm) | Wheel Width (mm) | Hole Diameter (mm) | Hub Width (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Bearing type | Product type | Weight (g) | Clamping length (mm) | Load capacity at 4km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
127.43 € | 1 | 5 Days | 100 | 50 | 20 | 60 | 600 | 600 | ball bearing | wheel | 1570 | - | 600 | ||
109.00 € | 1 | 5 Days | 125 | 40 | 15 | 45 | 550 | 550 | ball bearing | wheel | 1360 | - | 550 | ||
146.90 € | 1 | 5 Days | 125 | 60 | 20 | 60 | 850 | 850 | ball bearing | wheel | 2700 | 60 | 850 | ||
3,400.20 € | 1 | 5 Days | 500 | 150 | 60 | 150 | 7.5 | 7.5 | ball bearing | wheel | 74250 | - | 7500 | ||
3,994.58 € | 1 | 5 Days | 500 | 200 | 80 | 200 | 10 | 10 | ball bearing | wheel | 105000 | - | 10000 | ||
4,384.52 € | 1 | 23 Days | 600 | 150 | 80 | 150 | 9 | 9 | ball bearing | wheel | 98000 | - | 9000 |