Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GVU 160/20K
Part Number
|
---|
GVU 160/20K |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel O.D. (mm) | Wheel Width (mm) | Hole Diameter (mm) | Hub Width (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Product type | Weight (g) | Clamping length (mm) | Load capacity at 4km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
185.90 € | 1 | 5 Days | 160 | 50 | 20 | 60 | 800 | 800 | wheel | 2944 | - | 800 |
Loading...
Wheel Material | Cast | Bearing | Provided | Bearing type | ball bearing |
---|---|---|---|---|---|
Material (details) | rugged grey cast iron | Antistatic | no | Suitable for autoclaves | no |
Tread and tyre hardness | 92 Shore A | Electrically conductive | no | Tread color | natural |
Wheel body colour | silver | Heat-resistant | no | Tread hydrolysis-resistant | no |
Non-staining | yes | Tread material | Polyurethane | Rustproof | no |
Non-marking | yes | Max. temperature resistance(° C) | 70 | Min. temperature resistance(° C) | -20 |
This page is Heavy Duty Wheel, GVU Series, part number GVU 160/20K.
You can find the detail information about specifications and dimensions on part number GVU 160/20K.
Configure
Basic Attributes
Clamping length(mm)
Type
Wheel O.D.(mm)
Wheel Width(mm)
Hole Diameter(mm)
Hub Width(mm)
Max. Load / Allowable Load(daN)
Max. Load / Allowable Load(kg)
Product type
Weight(g)
Load capacity at 4km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
GVU 127/20K |
GVU 128/20K |
GVU 140/20K |
GVU 182/25K |
GVU 200/20K |
GVU 200/25K |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Wheel O.D. (mm) | Wheel Width (mm) | Hole Diameter (mm) | Hub Width (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Product type | Weight (g) | Clamping length (mm) | Load capacity at 4km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
160.43 € | 1 | 5 Days | 125 | 50 | 20 | 60 | 700 | 700 | wheel | 2254 | - | 700 | ||
171.40 € | 1 | 5 Days | 125 | 60 | 20 | 60 | 850 | 850 | Support wheel for industrial trucks | 2746 | 60 | 850 | ||
183.71 € | 1 | 5 Days | 140 | 54 | 20 | 60 | 900 | 900 | wheel | 2542 | 60 | 900 | ||
272.03 € | 1 | 5 Days | 180 | 65 | 25 | 75 | 1.1 | 1.1 | Support wheel for industrial trucks | 5520 | 75 | 1100 | ||
208.08 € | 1 | 5 Days | 200 | 50 | 20 | 60 | 1 | 1 | wheel | 3843 | - | 1000 | ||
211.21 € | 1 | 5 Days | 200 | 50 | 25 | 60 | 1 | 1 | wheel | 3833 | - | 1000 |