Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
P 265/25-75R
Part Number
|
---|
P 265/25-75R |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel O.D. (mm) | Wheel Width (mm) | Hole Diameter (mm) | Hub Width (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Bearing type | Weight (g) | Tread color | Non-staining | Non-marking | Min. temperature resistance (° C) | Load capacity at 4km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
65.75 € | 1 | 5 Days | 260 | 85 | 25 | 75 | 250 | 250 | roller bearing | 1653 | black | no | no | -25 | 250 |
Loading...
Wheel Material | Steel | Bearing | Provided | Wheel Material | Steel |
---|---|---|---|---|---|
Material (details) | pressed steel | Product type | wheel | Antistatic | no |
Suitable for autoclaves | no | Tread and tyre hardness | 60 Shore A | Electrically conductive | no |
Wheel body colour | silver | Heat-resistant | no | Tread hydrolysis-resistant | no |
Tread material | Rubber | Rustproof | no | Max. temperature resistance(° C) | 50 |
This page is Wheel, P Series, part number P 265/25-75R.
You can find the detail information about specifications and dimensions on part number P 265/25-75R.
Configure
Basic Attributes
Type
Wheel O.D.(mm)
Wheel Width(mm)
Hole Diameter(mm)
Hub Width(mm)
Max. Load / Allowable Load(daN)
Max. Load / Allowable Load(kg)
Bearing type
Weight(g)
Tread color
Non-staining
Non-marking
Min. temperature resistance(° C)
Load capacity at 4km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
P 200/20-60R |
P 200/20-60R-SG |
P 220/20-75R |
P 265/25-75R-SG |
P 267/20-75R |
P 267/20-75R-SG |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Wheel O.D. (mm) | Wheel Width (mm) | Hole Diameter (mm) | Hub Width (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Bearing type | Weight (g) | Tread color | Non-staining | Non-marking | Min. temperature resistance (° C) | Load capacity at 4km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41.67 € | 1 | 5 Days | 200 | 50 | 20 | 60 | 75 | 75 | roller bearing | 894 | black | no | no | -25 | 75 | ||
51.40 € | 1 | 5 Days | 200 | 50 | 20 | 60 | 75 | 75 | roller bearing | 880 | grey | yes | yes | -25 | 75 | ||
45.12 € | 1 | 5 Days | 220 | 65 | 20 | 75 | 100 | 100 | roller bearing | 905 | black | no | no | -25 | 100 | ||
81.79 € | 1 | 5 Days | 260 | 85 | 25 | 75 | 250 | 250 | roller bearing | 1750 | grey | yes | yes | -25 | 250 | ||
63.78 € | 1 | 5 Days | 260 | 85 | 20 | 75 | 250 | 250 | roller bearing | 1880 | black | no | no | -25 | 250 | ||
79.83 € | 1 | 5 Days | 260 | 85 | 20 | 75 | 250 | 250 | roller bearing | 1794 | grey | yes | yes | -25 | 250 |