Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
POA 75/8G
Part Number
|
---|
POA 75/8G |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel O.D. (mm) | Wheel Width (mm) | Hole Diameter (mm) | Hub Width (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Bearing type | Weight (g) | Rustproof | Min. temperature resistance (° C) | Load capacity at 3km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.70 € | 1 | 5 Days | 75 | 23 | 8 | 29,5 | 100 | 100 | plain bore | 46 | yes | -25 | 100 |
Loading...
Wheel Material | Resin | Bearing | Provided | Wheel Material | Resin |
---|---|---|---|---|---|
Material (details) | high-quality nylon 6 | Product type | wheel | Antistatic | no |
Suitable for autoclaves | no | Tread and tyre hardness | 70 Shore D | Electrically conductive | no |
Tread color | black | Wheel body colour | black | Heat-resistant | no |
Tread hydrolysis-resistant | no | Non-staining | yes | Tread material | Synthetic |
Non-marking | yes | Max. temperature resistance(° C) | 80 |
This page is Nylon Wheel, POA Series, part number POA 75/8G.
You can find the detail information about specifications and dimensions on part number POA 75/8G.
Configure
Basic Attributes
Type
Wheel O.D.(mm)
Wheel Width(mm)
Hole Diameter(mm)
Hub Width(mm)
Max. Load / Allowable Load(daN)
Max. Load / Allowable Load(kg)
Bearing type
Weight(g)
Rustproof
Min. temperature resistance(° C)
Load capacity at 3km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
POA 100/8K |
POA 102/8G |
POA 125/12G |
POA 125/8K |
POA 150/12G |
POA 80/12G |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Wheel O.D. (mm) | Wheel Width (mm) | Hole Diameter (mm) | Hub Width (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Bearing type | Weight (g) | Rustproof | Min. temperature resistance (° C) | Load capacity at 3km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.47 € | 1 | 5 Days | 100 | 30 | 8 | 36 | 240 | 240 | ball bearing (C) | 184 | no | -20 | 240 | ||
6.00 € | 1 | 5 Days | 100 | 22 | 8 | 29,5 | 100 | 100 | plain bore | 90 | yes | -25 | 100 | ||
10.28 € | 1 | 5 Days | 125 | 32 | 12 | 35 | 260 | 260 | plain bore | 159 | yes | -25 | 260 | ||
19.95 € | 1 | 5 Days | 125 | 30 | 8 | 36 | 260 | 260 | ball bearing (C) | 230 | no | -20 | 260 | ||
15.07 € | 1 | 5 Days | 150 | 32 | 12 | 35 | 280 | 280 | plain bore | 248 | yes | -25 | 280 | ||
4.26 € | 1 | 5 Days | 80 | 32 | 12 | 35 | 220 | 220 | plain bore | 86 | yes | -25 | 220 |