Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
POEV 100/8XKA-SG
Part Number
|
---|
POEV 100/8XKA-SG |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel O.D. (mm) | Wheel Width (mm) | Hole Diameter (mm) | Hub Width (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Bearing type | Weight (g) | Tread color | Non-staining | Rustproof | Non-marking | Min. temperature resistance (° C) | Load capacity at 4km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
44.48 € | 1 | 5 Days | 100 | 32 | 8 | 46 | 200 | 200 | ball bearing (CC) | 290 | grey | yes | yes | yes | -20 | 200 |
Loading...
Wheel Material | Resin | Bearing | Provided | Wheel Material | Resin |
---|---|---|---|---|---|
Material (details) | high-quality nylon 6 | Product type | wheel | Antistatic | no |
Suitable for autoclaves | no | Tread and tyre hardness | 65 Shore A | Electrically conductive | no |
Wheel body colour | black | Heat-resistant | no | Tread hydrolysis-resistant | no |
Tread material | Rubber | Max. temperature resistance(° C) | 80 |
This page is Heavy Duty Wheel, POEV Series, part number POEV 100/8XKA-SG.
You can find the detail information about specifications and dimensions on part number POEV 100/8XKA-SG.
Configure
Basic Attributes
Type
Wheel O.D.(mm)
Wheel Width(mm)
Hole Diameter(mm)
Hub Width(mm)
Max. Load / Allowable Load(daN)
Max. Load / Allowable Load(kg)
Bearing type
Weight(g)
Tread color
Non-staining
Rustproof
Non-marking
Min. temperature resistance(° C)
Load capacity at 4km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
POEV 100/10KAD |
POEV 100/10KAD-SB |
POEV 100/10KAD-SG |
POEV 125/10KA |
POEV 125/10KA-SB |
POEV 125/10KA-SG |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Wheel O.D. (mm) | Wheel Width (mm) | Hole Diameter (mm) | Hub Width (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Bearing type | Weight (g) | Tread color | Non-staining | Rustproof | Non-marking | Min. temperature resistance (° C) | Load capacity at 4km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
29.88 € | 1 | 5 Days | 100 | 32 | 10 | 46 | 200 | 200 | ball bearing (C) | 289 | black | no | no | no | -20 | 200 | ||
32.78 € | 1 | 5 Days | 100 | 32 | 10 | 46 | 200 | 200 | ball bearing (C) | 289 | blue | yes | no | yes | -20 | 200 | ||
31.50 € | 1 | 5 Days | 100 | 32 | 10 | 46 | 200 | 200 | ball bearing (C) | 244 | grey | yes | no | yes | -20 | 200 | ||
33.98 € | 1 | 5 Days | 125 | 37 | 10 | 46 | 250 | 250 | ball bearing (C) | 341 | black | no | no | no | -20 | 250 | ||
38.67 € | 1 | 5 Days | 125 | 37 | 10 | 46 | 250 | 250 | ball bearing (C) | 340 | blue | yes | no | yes | -20 | 250 | ||
36.38 € | 1 | 5 Days | 125 | 37 | 10 | 46 | 250 | 250 | ball bearing (C) | 340 | grey | yes | no | yes | -20 | 250 |