Heavy Duty Wheel, POEV Series (Part Numbers)

Heavy Duty Wheel, POEV Series
Heavy Duty Wheel, with 'Blickle Easyroll' Elastic Solid Rubber Tyres, with Nylon Wheel Centre, POEV Series

Tyre:

  • high-quality elastic solid rubber "Blickle EasyRoll" in smooth rolling quality, hardness 65 Shore A
  • very good operational comfort
  • very good floor preservation, low-noise operation
  • low rolling resistance
  • colour black
  • vulcanised onto the wheel centre

Wheel centre:

  • high-quality nylon 6, impact resistant
  • colour black

Other features:

  • high chemical resistance to many aggressive substances, except oils
  • operating temperature: -25 °C to +80 °C, temporarily up to +100 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
POEV 60/8KF
POEV 60/8KF-SG
POEV 60/8KFD
POEV 60/8KFD-SG
POEV 60/10KF
POEV 60/10KF-SG
POEV 60/10KFD
POEV 60/10KFD-SG
POEV 80/8KF
POEV 80/8KF-SB
POEV 80/8KF-SG
POEV 80/8KFD
POEV 80/8KFD-SB
POEV 80/8KFD-SG
POEV 80/8XKF-SG
POEV 80/12G
POEV 80/12G-SB
POEV 80/12G-SG
POEV 80/12R
POEV 80/12R-SB
POEV 80/12R-SG
POEV 80/12XR
POEV 80/12XR-SB
POEV 80/12XR-SG
POEV 82/8KF
POEV 82/8KF-SG
POEV 82/8KFD
POEV 82/8KFD-SG
POEV 82/8XKF-SG
POEV 82/10KF
POEV 82/10KF-SG
POEV 82/10KFD
POEV 82/10KFD-SG
POEV 82/10XKF-SG
POEV 100/8KA
POEV 100/8KA-SB
POEV 100/8KA-SG
POEV 100/8KAD
POEV 100/8KAD-SB
POEV 100/8KAD-SG
POEV 100/8XKA-SG
POEV 100/10KA
POEV 100/10KA-SB
POEV 100/10KA-SG
POEV 100/10KAD
POEV 100/10KAD-SB
POEV 100/10KAD-SG
POEV 100/10XKA-SG
POEV 100/12G
POEV 100/12G-SB
POEV 100/12G-SG
POEV 100/12R
POEV 100/12R-SB
POEV 100/12R-SG
POEV 100/12XR
POEV 100/12XR-SB
POEV 100/12XR-SG
POEV 100/15K
POEV 100/15K-SB
POEV 100/15K-SG
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
Bearing type Weight
(g)
Tread color Non-staining Rustproof Non-marking Min. temperature resistance
(° C)
Load capacity at 4km/h
(kg)

22.38 €

1 7 Days 6034836120120ball bearing (CC)146blacknonono-20120

23.18 €

1 5 Days 6034836120120ball bearing (CC)146greyyesnoyes-20120

26.70 €

1 23 Days 6034836120120ball bearing (CC)131blacknonono-20120

27.50 €

1 23 Days 6034836120120ball bearing (CC)131greyyesnoyes-20120

22.38 €

1 23 Days 60341036200200ball bearing (CC)145blacknonono-20200

23.18 €

1 7 Days 60341036200200ball bearing (CC)149greyyesnoyes-20200

26.70 €

1 23 Days 60341036200200ball bearing (CC)131blacknonono-20200

27.50 €

1 23 Days 60341036200200ball bearing (CC)131greyyesnoyes-20200

22.65 €

1 5 Days 8032836140140ball bearing (C)178blacknonono-20140

24.45 €

1 5 Days 8032836140140ball bearing (C)178blueyesnoyes-20140

23.45 €

1 5 Days 8032836140140ball bearing (C)180greyyesnoyes-20140

26.95 €

1 5 Days 8032836140140ball bearing (C)184blacknonono-20140

28.75 €

1 5 Days 8032836140140ball bearing (C)184blueyesnoyes-20140

27.75 €

1 5 Days 8032836140140ball bearing (C)184greyyesnoyes-20140

40.75 €

1 5 Days 8032836140140ball bearing (C)179greyyesyesyes-20140

12.78 €

1 5 Days 80321235140140plain bore123blacknoyesno-25140

14.59 €

1 5 Days 80321235140140plain bore124blueyesyesyes-25140

13.58 €

1 5 Days 80321235140140plain bore124greyyesyesyes-25140

17.05 €

1 5 Days 80321235140140roller bearing158blacknonono-25140

18.85 €

1 5 Days 80321235140140roller bearing158blueyesnoyes-25140

17.85 €

1 5 Days 80321235140140roller bearing157greyyesnoyes-25140

20.79 €

1 5 Days 80321235140140roller bearing159blacknoyesno-25140

22.58 €

1 5 Days 80321235140140roller bearing158blueyesyesyes-25140

21.60 €

1 5 Days 80321235140140roller bearing160greyyesyesyes-25140

24.25 €

1 5 Days 8040846170170ball bearing (C)213blacknonono-20170

25.45 €

1 5 Days 8040846170170ball bearing (C)215greyyesnoyes-20170

28.55 €

1 5 Days 8040846170170ball bearing (C)222blacknonono-20170

29.75 €

1 5 Days 8040846170170ball bearing (C)218greyyesnoyes-20170

42.75 €

1 7 Days 8040846170170ball bearing (C)220greyyesyesyes-20170

24.25 €

1 5 Days 80401046170170ball bearing (C)214blacknonono-20170

25.45 €

1 5 Days 80401046170170ball bearing (C)214greyyesnoyes-20170

28.55 €

1 7 Days 80401046170170ball bearing (C)217blacknonono-20170

29.75 €

1 7 Days 80401046170170ball bearing (C)220greyyesnoyes-20170

42.75 €

1 7 Days 80401046170170ball bearing (C)222greyyesyesyes-20170

25.58 €

1 5 Days 10032846200200ball bearing (C)239blacknonono-20200

28.47 €

1 5 Days 10032846200200ball bearing (C)238blueyesnoyes-20200

27.18 €

1 5 Days 10032846200200ball bearing (C)238greyyesnoyes-20200

29.88 €

1 5 Days 10032846200200ball bearing (C)244blacknonono-20200

32.78 €

1 5 Days 10032846200200ball bearing (C)242blueyesnoyes-20200

31.50 €

1 5 Days 10032846200200ball bearing (C)244greyyesnoyes-20200

44.48 €

1 5 Days 10032846200200ball bearing (CC)290greyyesyesyes-20200

25.58 €

1 5 Days 100321046200200ball bearing (C)235blacknonono-20200

28.47 €

1 5 Days 100321046200200ball bearing (C)235blueyesnoyes-20200

27.18 €

1 5 Days 100321046200200ball bearing (C)237greyyesnoyes-20200

29.88 €

1 5 Days 100321046200200ball bearing (C)289blacknonono-20200

32.78 €

1 5 Days 100321046200200ball bearing (C)289blueyesnoyes-20200

31.50 €

1 5 Days 100321046200200ball bearing (C)244greyyesnoyes-20200

44.48 €

1 23 Days 100321046200200ball bearing (CC)288greyyesyesyes-20200

16.38 €

1 5 Days 100321245200200plain bore183blacknoyesno-25200

19.28 €

1 23 Days 100321245200200plain bore182blueyesyesyes-25200

18.00 €

1 5 Days 100321245200200plain bore182greyyesyesyes-25200

21.72 €

1 5 Days 100321245200200roller bearing224blacknonono-25200

24.60 €

1 5 Days 100321245200200roller bearing224blueyesnoyes-25200

23.33 €

1 5 Days 100321245200200roller bearing224greyyesnoyes-25200

25.45 €

1 5 Days 100321245200200roller bearing284blacknoyesno-25200

28.35 €

1 7 Days 100321245200200roller bearing223blueyesyesyes-25200

27.07 €

1 5 Days 100321245200200roller bearing225greyyesyesyes-25200

33.16 €

1 5 Days 100321545200200ball bearing288blacknonono-20200

36.07 €

1 5 Days 100321545200200ball bearing336blueyesnoyes-20200

34.78 €

1 5 Days 100321545200200ball bearing335greyyesnoyes-20200

Loading...

Basic information

Wheel Material Resin Bearing Provided Wheel Material Resin
Material (details) high-quality nylon 6 Product type wheel Antistatic no
Suitable for autoclaves no Tread and tyre hardness 65 Shore A Electrically conductive no
Wheel body colour black Heat-resistant no Tread hydrolysis-resistant no
Tread material Rubber Max. temperature resistance(° C) 80

Tech Support