Blickle Templine® Performance Thermoplastic Wheel, POHI Series (Part Numbers)

Blickle Templine® Performance Thermoplastic Wheel, POHI Series
Blickle Templine® Performance Thermoplastic Wheel, Heat-Resistant

Wheel:

  • highly heat-resistant thermoplastic, impact resistant, hardness 85 Shore D
  • excellent rolling and swivel resistance
  • easy operation on smooth surfaces
  • high abrasion resistance
  • colour dark grey
  • suitable for autoclaves (plain bore and version with stainless steel ball bearing with heat-resistant grease “-HXK”)

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +250 °C
  • oven temperature temporarily up to +300 °C, wheel temperature must not exceed +250 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
POHI 81/12G
POHI 100/12-35G
POHI 100/12-45G
POHI 102/12G
POHI 102/15G
POHI 102/15HK
POHI 102/15HXK
POHI 125/12G
POHI 125/15G
POHI 125/15HK
POHI 125/15HXK
POHI 150/20G
POHI 150/20HK
POHI 150/20HXK
POHI 200/20G
POHI 200/20HK
POHI 200/20HXK
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
Bearing type Weight
(g)
Suitable for autoclaves Rustproof Load capacity at 4km/h
(kg)

16.90 €

1 5 Days 80321235180180plain bore134yesyes180

22.33 €

1 5 Days 100301235200200plain bore208-yes200

22.33 €

1 5 Days 100301245200200plain bore213yesyes200

26.44 €

1 5 Days 100381245250250plain bore255yesyes250

26.44 €

1 5 Days 100381545250250plain bore249-yes250

45.65 €

1 5 Days 100381540250250ball bearing368nono250

56.53 €

1 5 Days 100381540250250ball bearing364yesyes250

34.76 €

1 5 Days 125401245300300plain bore387yesyes300

34.76 €

1 5 Days 125401545300300plain bore399-yes300

59.93 €

1 5 Days 125401540350350ball bearing508nono350

70.82 €

1 5 Days 125401540350350ball bearing496yesyes350

74.17 €

1 5 Days 150502060500500plain bore619yesyes500

94.34 €

1 5 Days 150502050500500ball bearing875nono500

111.13 €

1 5 Days 150502060500500ball bearing850yesyes500

120.77 €

1 5 Days 200502060600600plain bore1248-yes600

144.23 €

1 5 Days 200502050600600ball bearing1479nono600

161.04 €

1 5 Days 200502050600600ball bearing1470yesyes600

Loading...

  1. 1

Basic information

Wheel Material Resin Bearing Provided Wheel Material Resin
Material (details) highly heat-resistant thermoplastic Product type wheel Antistatic no
Tread and tyre hardness 85 Shore D Electrically conductive no Tread color dark grey
Wheel body colour dark grey Heat-resistant yes Tread hydrolysis-resistant no
Non-staining yes Tread material Synthetic Non-marking yes
Max. temperature resistance(° C) 250 Min. temperature resistance(° C) -25

Tech Support