Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PPN 200/20G
Part Number
|
---|
PPN 200/20G |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel O.D. (mm) | Wheel Width (mm) | Hole Diameter (mm) | Hub Width (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Bearing type | Weight (g) | Rustproof | Load capacity at 4km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
29.48 € | 1 | 5 Days | 200 | 50 | 20 | 60 | 450 | 450 | plain bore | 517 | yes | 450 |
Loading...
Wheel Material | Resin | Bearing | Provided | Wheel Material | Resin |
---|---|---|---|---|---|
Material (details) | high-quality polypropylene | Product type | wheel | Antistatic | no |
Tread and tyre hardness | 60 Shore D | Electrically conductive | no | Tread color | natural white |
Wheel body colour | natural white | Tread hydrolysis-resistant | no | Non-staining | yes |
Tread material | Synthetic | Non-marking | yes | Max. temperature resistance(° C) | 60 |
Min. temperature resistance(° C) | -20 |
This page is Polypropylene Wheel, PPN Series, part number PPN 200/20G.
You can find the detail information about specifications and dimensions on part number PPN 200/20G.
Configure
Basic Attributes
Type
Wheel O.D.(mm)
Wheel Width(mm)
Hole Diameter(mm)
Hub Width(mm)
Max. Load / Allowable Load(daN)
Max. Load / Allowable Load(kg)
Bearing type
Weight(g)
Rustproof
Load capacity at 4km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PPN 125/12R |
PPN 150/20G |
PPN 150/20R |
PPN 200/20R |
PPN 60/12G |
PPN 80/12G |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Wheel O.D. (mm) | Wheel Width (mm) | Hole Diameter (mm) | Hub Width (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Bearing type | Weight (g) | Rustproof | Load capacity at 4km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.98 € | 1 | 5 Days | 125 | 40 | 12 | 45 | 200 | 200 | roller bearing | 216 | - | 200 | ||
13.70 € | 1 | 5 Days | 150 | 50 | 20 | 60 | 300 | 300 | plain bore | 306 | yes | 300 | ||
19.29 € | 1 | 5 Days | 150 | 50 | 20 | 60 | 300 | 300 | roller bearing | 398 | - | 300 | ||
38.57 € | 1 | 5 Days | 200 | 50 | 20 | 60 | 450 | 450 | roller bearing | 605 | - | 450 | ||
3.52 € | 1 | 5 Days | 60 | 29 | 12 | 35 | 80 | 80 | plain bore | 40 | yes | 80 | ||
3.78 € | 1 | 5 Days | 80 | 32 | 12 | 35 | 120 | 120 | plain bore | 66 | yes | 120 |