Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SPO 175/20G
Part Number
|
---|
SPO 175/20G |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel O.D. (mm) | Wheel Width (mm) | Hole Diameter (mm) | Hub Width (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Bearing type | Weight (g) | Rustproof | Min. temperature resistance (° C) | Clamping length (mm) | Load capacity at 4km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
110.00 € | 1 | 5 Days | 175 | 50 | 20 | 60 | 1 | 1 | plain bore | 1001 | yes | -25 | - | 1000 |
Loading...
Wheel Material | Resin | Bearing | Provided | Wheel Material | Resin |
---|---|---|---|---|---|
Material (details) | high-quality nylon 6 | Product type | wheel | Antistatic | no |
Suitable for autoclaves | no | Tread and tyre hardness | 70 Shore D | Electrically conductive | no |
Tread color | natural white | Wheel body colour | natural white | Heat-resistant | no |
Tread hydrolysis-resistant | no | Non-staining | yes | Tread material | Synthetic |
Non-marking | yes | Max. temperature resistance(° C) | 80 |
This page is Nylon Heavy Duty Wheel, SPO Series, part number SPO 175/20G.
You can find the detail information about specifications and dimensions on part number SPO 175/20G.
Configure
Basic Attributes
Clamping length(mm)
Type
Wheel O.D.(mm)
Wheel Width(mm)
Hole Diameter(mm)
Hub Width(mm)
Max. Load / Allowable Load(daN)
Max. Load / Allowable Load(kg)
Bearing type
Weight(g)
Rustproof
Min. temperature resistance(° C)
Load capacity at 4km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SPO 125/15K |
SPO 125/20G |
SPO 125/20K |
SPO 175/20K |
SPO 175/25K |
SPO 200/20G |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Wheel O.D. (mm) | Wheel Width (mm) | Hole Diameter (mm) | Hub Width (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Bearing type | Weight (g) | Rustproof | Min. temperature resistance (° C) | Clamping length (mm) | Load capacity at 4km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
54.73 € | 1 | 5 Days | 125 | 40 | 15 | 45 | 700 | 700 | ball bearing | 588 | no | -20 | - | 700 | ||
37.30 € | 1 | 5 Days | 125 | 40 | 20 | 45 | 700 | 700 | plain bore | 385 | yes | -25 | - | 700 | ||
55.82 € | 1 | 5 Days | 125 | 40 | 20 | 45 | 700 | 700 | ball bearing | 566 | no | -20 | - | 700 | ||
127.28 € | 1 | 5 Days | 175 | 50 | 20 | 60 | 1 | 1 | ball bearing | 1323 | no | -20 | - | 1000 | ||
134.84 € | 1 | 5 Days | 175 | 50 | 25 | 60 | 1 | 1 | ball bearing | 1302 | no | -20 | - | 1000 | ||
129.06 € | 1 | 5 Days | 200 | 50 | 20 | 60 | 1.5 | 1.5 | plain bore | 1230 | yes | -25 | - | 1500 |