Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VE 100/12R
Part Number
|
---|
VE 100/12R |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel O.D. (mm) | Wheel Width (mm) | Hole Diameter (mm) | Hub Width (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Weight (g) | Electrically conductive | Tread color | Non-staining | Non-marking | Load capacity at 4km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.15 € | 1 | 5 Days | 100 | 30 | 12 | 45 | 70 | 70 | 395 | no | black | no | no | 70 |
Loading...
Wheel Material | Steel | Bearing | Provided | Wheel Material | Steel |
---|---|---|---|---|---|
Bearing type | roller bearing | Material (details) | pressed steel | Product type | wheel |
Antistatic | no | Suitable for autoclaves | no | Tread and tyre hardness | 80 Shore A |
Heat-resistant | no | Tread hydrolysis-resistant | no | Tread material | Rubber |
Rustproof | no | Max. temperature resistance(° C) | 80 | Min. temperature resistance(° C) | -25 |
This page is Wheel, VE Series, part number VE 100/12R.
You can find the detail information about specifications and dimensions on part number VE 100/12R.
Configure
Basic Attributes
Type
Wheel O.D.(mm)
Wheel Width(mm)
Hole Diameter(mm)
Hub Width(mm)
Max. Load / Allowable Load(daN)
Max. Load / Allowable Load(kg)
Weight(g)
Electrically conductive
Tread color
Non-staining
Non-marking
Load capacity at 4km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VE 100/12R-EL |
VE 100/12R-SG |
VE 125/12R |
VE 125/12R-EL |
VE 125/12R-SG |
VE 150/20R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Wheel O.D. (mm) | Wheel Width (mm) | Hole Diameter (mm) | Hub Width (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Weight (g) | Electrically conductive | Tread color | Non-staining | Non-marking | Load capacity at 4km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.37 € | 1 | 5 Days | 100 | 30 | 12 | 45 | 70 | 70 | 335 | yes | black | no | no | 70 | ||
14.20 € | 1 | 5 Days | 100 | 30 | 12 | 45 | 70 | 70 | 360 | no | grey | yes | yes | 70 | ||
12.68 € | 1 | 5 Days | 125 | 38 | 12 | 45 | 100 | 100 | 630 | no | black | no | no | 100 | ||
23.78 € | 1 | 5 Days | 125 | 38 | 12 | 45 | 100 | 100 | 508 | yes | black | no | no | 100 | ||
18.89 € | 1 | 5 Days | 125 | 38 | 12 | 45 | 100 | 100 | 596 | no | grey | yes | yes | 100 | ||
17.20 € | 1 | 5 Days | 150 | 40 | 20 | 60 | 135 | 135 | 1054 | no | black | no | no | 135 |