Wheel, VE Series (Part Numbers)

Wheel, VE Series
Wheel, with Standard Solid Rubber Tyre, with Pressed Steel Rim

Tyre:

  • standard solid rubber, hardness 80 Shore A
  • very good operational comfort
  • very good floor preservation, low-noise operation
  • colour black

Rim:

  • pressed steel
  • zinc-plated, blue-passivated, Cr6-free

Other features:

  • chemical resistance to many aggressive substances, except oils
  • operating temperature: -25 °C to +80 °C, reduced load capacity over +60 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VE 80/12R
VE 80/12R-EL
VE 80/12R-SG
VE 100/12R
VE 100/12R-EL
VE 100/12R-SG
VE 125/12R
VE 125/12R-EL
VE 125/12R-SG
VE 150/20R
VE 150/20R-EL
VE 150/20R-SG
VE 160/20R
VE 160/20R-EL
VE 160/20R-SG
VE 180/20R
VE 180/20R-EL
VE 180/20R-SG
VE 200/20R
VE 200/20R-EL
VE 200/20R-SG
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
Weight
(g)
Electrically conductive Tread color Non-staining Non-marking Load capacity at 4km/h
(kg)

8.15 €

1 5 Days 802512355050202noblacknono50

13.14 €

1 5 Days 802512355050174yesblacknono50

9.88 €

1 5 Days 802512355050178nogreyyesyes50

11.15 €

1 5 Days 1003012457070395noblacknono70

17.37 €

1 5 Days 1003012457070335yesblacknono70

14.20 €

1 5 Days 1003012457070360nogreyyesyes70

12.68 €

1 5 Days 125381245100100630noblacknono100

23.78 €

1 5 Days 125381245100100508yesblacknono100

18.89 €

1 5 Days 125381245100100596nogreyyesyes100

17.20 €

1 5 Days 1504020601351351054noblacknono135

41.32 €

1 5 Days 150402060135135862yesblacknono135

27.95 €

1 5 Days 150402060135135951nogreyyesyes135

17.35 €

1 5 Days 1604020601351351144noblacknono135

42.70 €

1 5 Days 160402060135135944yesblacknono135

28.87 €

1 5 Days 1604020601351351075nogreyyesyes135

21.89 €

1 5 Days 1805020601701701539noblacknono170

59.80 €

1 5 Days 1805020601701701262yesblacknono170

36.38 €

1 5 Days 1805020601701701452nogreyyesyes170

22.78 €

1 5 Days 2005020602052051943noblacknono205

62.63 €

1 5 Days 2005020602052051550yesblacknono205

45.44 €

1 5 Days 2005020602052051703nogreyyesyes205

Loading...

  1. 1

Basic information

Wheel Material Steel Bearing Provided Wheel Material Steel
Bearing type roller bearing Material (details) pressed steel Product type wheel
Antistatic no Suitable for autoclaves no Tread and tyre hardness 80 Shore A
Heat-resistant no Tread hydrolysis-resistant no Tread material Rubber
Rustproof no Max. temperature resistance(° C) 80 Min. temperature resistance(° C) -25

Tech Support