Blickle Templine® Wheel Basic, VEHI Series (Part Numbers)

Blickle Templine® Wheel Basic, VEHI Series
Blickle Templine® Wheel Basic, with Solid Rubber Tyres, with Pressed Steel Rim, Heat-Resistant

Tyre:

  • highly heat-resistant solid rubber, hardness 80 Shore A
  • very good operational comfort
  • very good floor preservation, low-noise operation
  • high tear resistance
  • colour black

Rim:

  • pressed steel
  • zinc-plated, blue-passivated, Cr6-free

Other features:

  • chemical resistance to many aggressive substances, except oils
  • operating temperature: -25 °C to +200 °C
  • majority of tyre flattening recovers when in motion under load

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VEHI 100/12R
VEHI 125/12R
VEHI 160/20R
VEHI 200/20R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
Weight
(g)
Load capacity at 4km/h
(kg)

22.58 €

1 5 Days 100301245656533565

30.16 €

1 5 Days 125381245909049590

47.30 €

1 5 Days 160402060120120959120

68.70 €

1 5 Days 2005020601801801522180

Loading...

  1. 1

Basic information

Wheel Material Steel Bearing Provided Wheel Material Steel
Bearing type roller bearing Material (details) pressed steel Product type wheel
Antistatic no Suitable for autoclaves no Tread and tyre hardness 80 Shore A
Electrically conductive no Tread color black Heat-resistant yes
Tread hydrolysis-resistant no Non-staining no Tread material Rubber
Rustproof no Non-marking no Max. temperature resistance(° C) 200
Min. temperature resistance(° C) -25

Tech Support