Wheel, VPA Series (Part Numbers)

Wheel, VPA Series
Wheel, with Solid Rubber Tyres, with Synthetic Rim

Tyre:

  • high-quality solid rubber, hardness 80 Shore A
  • very good operational comfort
  • very good floor preservation, low-noise operation
  • colour grey, non-marking, non-staining (electrically conductive version "-EL" colour black, marking)

Rim:

  • high-quality nylon 6 or polypropylene in the version "-EL", impact resistant
  • colour black

Other features:

  • high chemical resistance to many aggressive substances, except oils
  • operating temperature: -20 °C to +60 °C, reduced load capacity over +30 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VPA 50/6G
VPA 50/6K
VPA 50/6K-EL
VPA 50/8G
VPA 75/6K
VPA 75/6K-EL
VPA 75/8G
VPA 80/8K
VPA 80/8K-EL
VPA 80/12G
VPA 100/6K
VPA 100/6K-EL
VPA 100/8G
VPA 100/12G
VPA 101/8K
VPA 101/8K-EL
VPA 101/12G
VPA 125/8K
VPA 125/8K-EL
VPA 125/12G
VPA 126/8K
VPA 126/8K-EL
VPA 126/12G
VPA 150/8K
VPA 150/8K-EL
VPA 150/12G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
Bearing type Material (details) Weight
(g)
Electrically conductive Tread color Non-staining Rustproof Non-marking Load capacity at 4km/h
(kg)
Load capacity at 3km/h
(kg)

4.13 €

1 5 Days 50186224040plain borehigh-quality nylon 641nogreyyesyesyes-40

5.55 €

1 5 Days 5018622,54040ball bearinghigh-quality nylon 672nogreyyesnoyes-40

6.69 €

1 5 Days 5018622,53030ball bearinghigh-quality polypropylene68yesblacknonono3030

2.99 €

1 5 Days 50188224040plain borehigh-quality nylon 641nogreyyesyesyes-40

8.03 €

1 5 Days 75256306060ball bearinghigh-quality nylon 6147nogreyyesnoyes-60

10.02 €

1 5 Days 75256304545ball bearinghigh-quality polypropylene142yesblacknonono4545

5.22 €

1 5 Days 7525829,56060plain borehigh-quality nylon 6108nogreyyesyesyes-60

10.67 €

1 5 Days 80258358080ball bearinghigh-quality nylon 6185nogreyyesnoyes-80

13.28 €

1 5 Days 80258356060ball bearinghigh-quality polypropylene161yesblacknonono6060

6.53 €

1 5 Days 802512358080plain borehigh-quality nylon 6116nogreyyesyesyes-80

11.00 €

1 5 Days 100256309090ball bearinghigh-quality nylon 6221nogreyyesnoyes-90

15.39 €

1 5 Days 100256307070ball bearinghigh-quality polypropylene208yesblacknonono7070

8.19 €

1 5 Days 10025829,59090plain borehigh-quality nylon 6185nogreyyesyesyes-90

8.68 €

1 5 Days 100251229,59090plain borehigh-quality nylon 6183nogreyyesyesyes-90

14.48 €

1 5 Days 10032835110110ball bearinghigh-quality nylon 6297nogreyyesnoyes-110

19.06 €

1 5 Days 100328358080ball bearinghigh-quality polypropylene280yesblacknonono8080

10.35 €

1 5 Days 100321235110110plain borehigh-quality nylon 6243nogreyyesyesyes-110

17.95 €

1 5 Days 12525835100100ball bearinghigh-quality nylon 6335nogreyyesnoyes-100

23.18 €

1 5 Days 125258357575ball bearinghigh-quality polypropylene313yesblacknonono7575

14.15 €

1 5 Days 125251235100100plain borehigh-quality nylon 6284nogreyyesyesyes-100

19.20 €

1 5 Days 12532835125125ball bearinghigh-quality nylon 6403nogreyyesnoyes-125

25.05 €

1 5 Days 125328359595ball bearinghigh-quality polypropylene373yesblacknonono9595

14.98 €

1 5 Days 125321235125125plain borehigh-quality nylon 6342nogreyyesyesyes-125

29.20 €

1 5 Days 15030835130130ball bearinghigh-quality nylon 6501nogreyyesnoyes-130

46.55 €

1 5 Days 15030835100100ball bearinghigh-quality polypropylene439yesblacknonono100100

23.25 €

1 5 Days 150301235130130plain borehigh-quality nylon 6444nogreyyesyesyes-130

Loading...

  1. 1

Basic information

Wheel Material Resin Bearing Provided Wheel Material Resin
Product type wheel Antistatic no Suitable for autoclaves no
Tread and tyre hardness 80 Shore A Wheel body colour black Heat-resistant no
Tread hydrolysis-resistant no Tread material Rubber Max. temperature resistance(° C) 60
Min. temperature resistance(° C) -20

Tech Support