Heavy Duty Wheel, VSB Series (Part Numbers)

Heavy Duty Wheel, VSB Series
Heavy Duty Wheel, with Blickle Besthane® Polyurethane Tread, with Steel Wheel Centre

Tread:

  • high-quality polyurethane elastomer Blickle Besthane®, hardness 92 Shore A
  • very low rolling resistance
  • high dynamic load capacity
  • high abrasion resistance
  • high cut and tear propagation resistance
  • colour brown, non-marking, non-staining
  • excellent chemical connection with the wheel centre

Wheel centre:

  • steel

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VSB 82/20K

Part Number
VSB 82/20K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

99.88 €

1 5 Days

Loading...

  1. 1

Basic information

Wheel Material Steel Wheel O.D.(mm) 80 Wheel Width(mm) 70
Hole Diameter(mm) 20 Hub Width(mm) 70 Bearing Provided
Max. Load / Allowable Load(daN) 500 Max. Load / Allowable Load(kg) 500 Wheel Material Steel
Bearing type ball bearing Material (details) steel Product type wheel
Weight(g) 1110 Antistatic no Suitable for autoclaves no
Tread and tyre hardness 92 Shore A Electrically conductive no Tread color brown
Wheel body colour silver Heat-resistant no Tread hydrolysis-resistant yes
Non-staining yes Tread material Polyurethane Rustproof no
Non-marking yes Max. temperature resistance(° C) 70 Min. temperature resistance(° C) -20
Load capacity at 4km/h(kg) 500

This page is Heavy Duty Wheel, VSB Series, part number VSB 82/20K.
You can find the detail information about specifications and dimensions on part number VSB 82/20K.

Tech Support