Body
Locking pin
Knob
Lock nut
Notes
Knob not removable.
Lock nuts have to be purchased separately.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22120.1065
Part Number
|
---|
22120.1065 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | d1 (mm) | d2 (mm) | d3 (mm) | l1 (mm) | l2 min. (mm) | l3 (mm) | l4 (mm) | F1 (N) | F2 (N) | Knob | Temperature min. (°C) | Temperature max. (°C) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.41 € | 1 | 3 Days | 5 | M10 x 1 | 19 | 40 | 8 | 18 | 6 | ~3.0 | ~14 | Thermoplastic PA 6, black-grey, matt | -30 | 80 | 18 |
Loading...
Type | Standard knob | Body | Stainless steel 1.4401 | Locking pin | Stainless steel 1.4401 nickel-plated |
---|---|---|---|---|---|
Lock nut | Stainless steel 1.4401 |
This page is Index Plungers, with hexagon collar, stainless steel A4, part number 22120.1065.
You can find the detail information about specifications and dimensions on part number 22120.1065.
Configure
Basic Attributes
d1(mm)
d2(mm)
d3(mm)
l1(mm)
l2 min.(mm)
l3(mm)
l4(mm)
F1(N)
F2(N)
Knob
Temperature min.(°C)
Temperature max.(°C)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22120.1048 |
22120.1054 |
22120.1055 |
22120.1066 |
22120.1068 |
22120.1074 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | d1 (mm) | d2 (mm) | d3 (mm) | l1 (mm) | l2 min. (mm) | l3 (mm) | l4 (mm) | F1 (N) | F2 (N) | Knob | Temperature min. (°C) | Temperature max. (°C) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25.45 € | 1 | 3 Days | 8 | M16 x 1.5 | 28 | 58 | 12 | 26 | 8 | ~7.0 | ~26 | Thermoplastic PA 6, black-grey, matt | -30 | 80 | 63 | |||
26.38 € | 1 | 3 Days | 4 | M8 x 1 | 16 | 35 | 8 | 16 | 5 | ~3.5 | ~8 | Stainless steel 1.4401 | - | 100 | 20 | |||
26.21 € | 1 | 3 Days | 5 | M10 x 1 | 18 | 40 | 5 | 18 | 6 | ~3.0 | ~5 | Stainless steel 1.4401 | - | 100 | 32 | |||
20.86 € | 1 | 3 Days | 6 | M12 x 1.5 | 23 | 48 | 9 | 22 | 6 | ~4.0 | ~20 | Thermoplastic PA 6, black-grey, matt | -30 | 80 | 30 | |||
24.74 € | 1 | 3 Days | 8 | M16 x 1.5 | 28 | 58 | 8 | 26 | 8 | ~6.0 | ~23 | Thermoplastic PA 6, black-grey, matt | -30 | 80 | 66 | |||
26.67 € | 1 | 3 Days | 4 | M8 x 1 | 16 | 35 | 6 | 16 | 5 | ~3.0 | ~6 | Stainless steel 1.4401 | - | 100 | 20 |