Index Plungers, with hexagon collar, stainless steel A4 (Part Numbers)

Index Plungers, with hexagon collar, stainless steel A4
Material

Body

    • Stainless steel 1.4401

Locking pin

    • Stainless steel 1.4401 nickel-plated

Knob

    • Thermoplastic PA 6, black-grey, matt
    • Stainless steel 1.4401

Lock nut

    • Stainless steel 1.4401

Notes

Knob not removable.

Lock nuts have to be purchased separately.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22120.1044
22120.1045
22120.1046
22120.1048
22120.1054
22120.1055
22120.1056
22120.1058
22120.1064
22120.1065
22120.1066
22120.1068
22120.1074
22120.1075
22120.1076
22120.1078
22120.1080
22120.1082
22120.1090
22120.1092
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d1
(mm)
d2
(mm)
d3
(mm)
l1
(mm)
l2 min.
(mm)
l3
(mm)
l4
(mm)
F1
(N)
F2
(N)
Knob Temperature min.
(°C)
Temperature max.
(°C)
Weight
(g)

17.53 €

1 3 Days 4M8 x 116354165~3.5~11Thermoplastic PA 6, black-grey, matt-308010

17.64 €

1 3 Days 5M10 x 119405186~3.0~12Thermoplastic PA 6, black-grey, matt-308018

20.17 €

1 3 Days 6M12 x 1.523486226~4.5~16Thermoplastic PA 6, black-grey, matt-308030

25.45 €

1 3 Days 8M16 x 1.5285812268~7.0~26Thermoplastic PA 6, black-grey, matt-308063

26.38 €

1 3 Days 4M8 x 116358165~3.5~8Stainless steel 1.4401-10020

26.21 €

1 3 Days 5M10 x 118405186~3.0~5Stainless steel 1.4401-10032

29.78 €

1 3 Days 6M12 x 1.522486226~4.5~6Stainless steel 1.4401-10063

37.52 €

1 3 Days 8M16 x 1.5275812268~7.0~12Stainless steel 1.4401-100109

17.64 €

1 3 Days 4M8 x 116356165~3.0~11Thermoplastic PA 6, black-grey, matt-308011

18.41 €

1 3 Days 5M10 x 119408186~3.0~14Thermoplastic PA 6, black-grey, matt-308018

20.86 €

1 3 Days 6M12 x 1.523489226~4.0~20Thermoplastic PA 6, black-grey, matt-308030

24.74 €

1 3 Days 8M16 x 1.528588268~6.0~23Thermoplastic PA 6, black-grey, matt-308066

26.67 €

1 3 Days 4M8 x 116356165~3.0~6Stainless steel 1.4401-10020

28.84 €

1 3 Days 5M10 x 118408186~3.0~8Stainless steel 1.4401-10032

31.07 €

1 3 Days 6M12 x 1.522489226~4.0~9Stainless steel 1.4401-10056

36.22 €

1 3 Days 8M16 x 1.527588268~6.0~8Stainless steel 1.4401-100107

26.55 €

1 3 Days 10M16 x 1.5285812268~7.5~32Thermoplastic PA 6, black-grey, matt-308064

31.78 €

1 3 Days 12M20 x 1.53371.5153310~9.0~32Thermoplastic PA 6, black-grey, matt-3080129

39.33 €

1 3 Days 10M16 x 1.5275812268~7.5~12Stainless steel 1.4401-100111

46.66 €

1 3 Days 12M20 x 1.53271.5153310~9.0~15Stainless steel 1.4401-100203

Loading...

  1. 1

Basic information

Type Standard knob Body Stainless steel 1.4401 Locking pin Stainless steel 1.4401 nickel-plated
Lock nut Stainless steel 1.4401

Tech Support