Body
Covering
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
25163.0005 |
25163.0105 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Body | |
---|---|---|---|---|---|---|
12.02 € | 1 | 3 Days | Zinc die-cast, silver | |||
12.02 € | 1 | 3 Days | Zinc die-cast, black |
Loading...
b₂(mm) | 36 | Temperature max.(°C) | 80 | l₁(mm) | 60 |
---|---|---|---|---|---|
Weight(g) | 137 | l₂(mm) | 36 | d₁(mm) | 8.3 |
h₁(mm) | 18.5 | h₂(mm) | 7.5 | b₃(mm) | 20 |
h₃(mm) | 9.5 | b₁(mm) | 60 | h₄(mm) | 19 |