Body
Axis
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
25162.0145
Part Number
|
---|
25162.0145 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | b₂ (mm) | d₂ (mm) | l₁ (mm) | Weight (g) | l₂ (mm) | d₁ (mm) | h₁ (mm) | Body | h₂ (mm) | b₃ (mm) | h₃ (mm) | Function | b₁ (mm) | h₄ (mm) | h5 (mm) | d3 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
33.29 € | 1 | 3 Days | 36 | 8 | 60 | 209 | 36 | 8.3 | 16 | Stainless steel, black | 8 | 25.5 | 8.5 | without centering steps | 60 | 3 | 17 | 12.5 |
Loading...
Axis | Stainless Steel |
---|
This page is Hinges, Stainless steel, part number 25162.0145.
You can find the detail information about specifications and dimensions on part number 25162.0145.
Configure
Basic Attributes
b₂(mm)
d₂(mm)
l₁(mm)
Weight(g)
l₂(mm)
d₁(mm)
h₁(mm)
Body
h₂(mm)
b₃(mm)
h₃(mm)
Function
b₁(mm)
h₄(mm)
h5(mm)
d3(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
25162.0050 |
25162.0075 |
25162.0080 |
25162.0150 |
25162.0175 |
25162.0180 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | b₂ (mm) | d₂ (mm) | l₁ (mm) | Weight (g) | l₂ (mm) | d₁ (mm) | h₁ (mm) | Body | h₂ (mm) | b₃ (mm) | h₃ (mm) | Function | b₁ (mm) | h₄ (mm) | h5 (mm) | d3 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
31.31 € | 1 | 3 Days | 36 | 8 | 60 | 218 | 36 | 8.3 | 16 | Stainless steel, dull blasted | 8 | 25.5 | 8.5 | with centering steps | 60 | 3 | 17 | 12.5 | |||
49.24 € | 1 | 3 Days | 50 | 10 | 80 | 470 | 50 | 10.3 | 20 | Stainless steel, dull blasted | 10 | 36 | 10.5 | without centering steps | 80 | 4 | 21 | 14.5 | |||
53.93 € | 1 | 3 Days | 50 | 10 | 80 | 481 | 50 | 10.3 | 20 | Stainless steel, dull blasted | 10 | 36 | 10.5 | with centering steps | 80 | 4 | 21 | 14.5 | |||
34.47 € | 1 | 3 Days | 36 | 8 | 60 | 219 | 36 | 8.3 | 16 | Stainless steel, black | 8 | 25.5 | 8.5 | with centering steps | 60 | 3 | 17 | 12.5 | |||
52.93 € | 1 | 3 Days | 50 | 10 | 80 | 470 | 50 | 10.3 | 20 | Stainless steel, black | 10 | 36 | 10.5 | without centering steps | 80 | 4 | 21 | 14.5 | |||
57.62 € | 1 | 3 Days | 50 | 10 | 80 | 484 | 50 | 10.3 | 20 | Stainless steel, black | 10 | 36 | 10.5 | with centering steps | 80 | 4 | 21 | 14.5 |