Threaded Lifting Pins, self-locking, for centre holes according to DIN 332 (Part Numbers - CAD Download)

Threaded Lifting Pins, self-locking, for centre holes according to DIN 332
Material

Pin part

    • Heat-treated steel, tempered, manganese phosphated
    • Stainless steel 1.4542, precipitation-hardened

Press button

    • Aluminium, orange, anodised

Threaded element

    • Stainless steel 1.4542, precipitation-hardened

Shackle

    • Heat-treated steel, tempered, manganese phosphated
    • Stainless steel 1.4571

Spring

    • Stainless Steel

Assembly

Threaded lifting pins can be mounted into a thread that is true to gauge.

Mounting:

    • Press in the button and hold it down.
    • Insert the threaded lifting pin.
    • Release the button (The button must be back in its original position.).
    • Tighten the threaded lifting pin by hand, until it bears compleately on the bearing surface.
    • It must be ensured that the threaded segments are engaged in the mounting thread.

Dismantling:

    • Unscrew the threaded lifting pin approx. a quarter of a turn anticlockwise.
    • Press in the button and hold it down.
    • Remove the threaded lifting pin.
    • Release the button.

Operation

Each threaded lifting pin contains an instruction manual with an EC Declaration of Conformity.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22352.2010
22352.2012
22352.2016
22352.2020
22352.2024
22352.3010
22352.3012
22352.3016
22352.3020
22352.3024
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Screw Nominal (M) d2
(mm)
d3
(mm)
d4
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
l5
(mm)
l6
(mm)
l7
(mm)
l8
(mm)
l9
(mm)
l10
(mm)
F1
(kN)
F2
(kN)
F3
(kN)
Locating thread
(mm)
Pin part Shackle Weight
(g)

189.97 €

1 3 Days M108.3521.510.21620.022.936.427304983.621.510.03.91.51.5M10Heat-treated steelHeat-treated steel274

194.67 €

1 3 Days M1210.0721.512.7192428.139.127304984.321.512.06.22.52.3M12Heat-treated steelHeat-treated steel249

199.48 €

1 3 Days M1613.821.516.71925.030.542.327304988.521.512.08.44.54.2M16Heat-treated steelHeat-treated steel271

231.31 €

1 3 Days M2017.753020.72531.839.153.732.636.056.0109.230.017.016.67.75.8M20Heat-treated steelHeat-treated steel554

288.69 €

1 3 Days M2420.73624.73138.947.361.450.649.882.0145.436.022.023.011.18.6M24Heat-treated steelHeat-treated steel1234

247.79 €

1 3 Days M108.3521.510.21620.022.936.427304983.621.510.03.91.51.5M10Stainless steel 1.4542Stainless steel 1.4571235

255.19 €

1 3 Days M1210.0721.512.7192428.139.127304984.321.512.06.22.52.3M12Stainless steel 1.4542Stainless steel 1.4571248

259.67 €

1 3 Days M1613.821.516.71925.030.542.327304988.521.512.08.44.54.2M16Stainless steel 1.4542Stainless steel 1.4571269

296.98 €

1 3 Days M2017.753020.72531.839.153.732.636.056.0109.230.017.010.07.75.8M20Stainless steel 1.4542Stainless steel 1.4571555

368.93 €

1 3 Days M2420.73624.73138.947.361.450.649.882.0145.436.022.023.011.18.6M24Stainless steel 1.4542Stainless steel 1.45711264

Loading...

  1. 1

Basic information

Temperature max.(°C) 250 Press button Aluminium, orange, anodised Threaded element Stainless steel 1.4542
Spring Stainless Steel

Tech Support