Threaded Lifting Pins, self-locking, with rotatable shackle - INCH (2B353.0012)

Threaded Lifting Pins, self-locking, with rotatable shackle - INCH 2B353.0012

Product Details:

Manufacturer part number: 2B353.0012

Brand: HALDER

Price: 311.03

Delivery time: 3 Days


Technical Data:

Screw Nominal: 1/2-13 inch

d2: 0.416 inch

d3: 0.787 inch

d4: 1.496 inch

d5: 1.319 inch


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2B353.0012

Part Number
2B353.0012
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Screw Nominal
(inch)
d2
(inch)
d3
(inch)
d4
(inch)
d5
(inch)
l1
(inch)
l2
(inch)
l3
(inch)
l4
(inch)
l5
(inch)
l6
(inch)
l7
(inch)
l8
(inch)
l9
(inch)
l10
(inch)
F1
(lbf)
F2
(lbf)
F3
(lbf)
Tightening torque max.
(lbf ft)
Pin part Shackle Locating thread
(inch)
Weight
(lb)

311.03 €

1 3 Days 1/2-130.4160.7871.4961.3190.6690.9451.0122.1611.6731.8112.6774.8701.4960.4721528.0764.0607.01.48Heat-treated steelHeat-treated steel1/2-131.4

Loading...

  1. 1

Basic information

Temperature max.(°F) 482 Press button Aluminium, orange, anodised Threaded element Stainless steel 1.4542
Spring Stainless Steel

This page is Threaded Lifting Pins, self-locking, with rotatable shackle - INCH, part number 2B353.0012.
You can find the detail information about specifications and dimensions on part number 2B353.0012.

Variation of this product

Part Number
2B353.0020
2B353.0024
2B353.1012
2B353.1020
2B353.1024
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Screw Nominal
(inch)
d2
(inch)
d3
(inch)
d4
(inch)
d5
(inch)
l1
(inch)
l2
(inch)
l3
(inch)
l4
(inch)
l5
(inch)
l6
(inch)
l7
(inch)
l8
(inch)
l9
(inch)
l10
(inch)
F1
(lbf)
F2
(lbf)
F3
(lbf)
Tightening torque max.
(lbf ft)
Pin part Shackle Locating thread
(inch)
Weight
(lb)

411.28 €

1 3 Days 3/4-100.641.3782.3231.9690.8661.1811.4372.9022.1892.7564.0166.5942.3230.6693619.01731.01124.02.21Heat-treated steelHeat-treated steel3/4-104.1

463.69 €

1 3 Days 1-80.8631.3782.3231.9691.0631.4171.6543.1182.1892.7564.0166.8112.3230.8664159.03147.02225.02.21Heat-treated steelHeat-treated steel1-84.2

369.43 €

1 3 Days 1/2-130.4160.7871.4961.3190.6690.9451.0122.1611.6731.8112.6774.8701.4960.4721528.0764.0607.01.48Stainless steel 1.4542Stainless steel 1.45711/2-131.4

534.74 €

1 3 Days 3/4-100.641.3782.3231.9690.8661.1811.4372.9022.1892.7564.0166.5942.3230.6693619.01731.01124.02.21Stainless steel 1.4542Stainless steel 1.45713/4-104.1

605.67 €

1 3 Days 1-80.8631.3782.3231.9691.0631.4171.6543.1182.1892.7564.0166.8112.3230.8664046.03147.02225.02.21Stainless steel 1.4542Stainless steel 1.45711-84.2

Tech Support