1S Servo Drive, External Regeneration Resistor (Part Numbers)

1S Servo Drive, External Regeneration Resistor
[Specifications]
・Type: Peripheral Devices

R88A-RR12025
・R88D-1SN01H-ECT-51/-1SN02H-ECT-51
・Regeneration process capacity: 24 W, 25 Ω
R88A-RR30020
・R88D-1SN04L-ECT-51/-1SN08H-ECT-51/-1SN10H-ECT-51/-1SN20F-ECT-51 */-1SN30F-ECT-51 *
・Regeneration process capacity: 60 W, 20 Ω
R88A-RR30033
・R88D-1SN06F-ECT-51 */-1SN10F-ECT-51 */-1SN15F-ECT-51 *
・Regeneration process capacity: 60 W, 33 Ω

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
R88A-RR12025
R88A-RR30020
R88A-RR30033
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

170.72 €

1 3 Days

498.53 €

1 3 Days

498.53 €

1 3 Days

Loading...

  1. 1

Basic information

Type Peripheral Devices Type of accessory Other Accessory true
Spare part false

Tech Support