Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E2B-M18KN16-WP-C1 2M
Part Number
|
---|
E2B-M18KN16-WP-C1 2M |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Detection Distance L1 (mm) | Head size Depth (range) (mm) | Head size Depth (mm) | Mechanical Mounting Condition for Sensor | Type of Electric Connection | Coating Housing | Type of Switching Output | Type of Switch Function | Cascadable | Number of Semiconductor Outputs With Signalling Function | Diameter Sensor (mm) | Switching Frequency (Hz) | Rated Control Supply Voltage DC (V) | Interference Resistance To Magnetic Fields | SIL According to IEC 61508 | Type of Interface for Safety Communication | Performance Level According to EN ISO 13849-1 | Compression-Resistant | With Monitoring Function Downstream Switching Devices | Number of Contact Energized Outputs With Signalling Function | Number of Protected Contact Energized Outputs | Number of Protected Semiconductor Outputs | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
43.77 € | 1 | 3 Days | 16 | 50.1 to 60 | 56 | Not flat | Cable | Nickel-plated | NPN | Normally open contact | true | 1 | 18 | 400 | 12 - 24 | - | None | None | Level a | false | false | 0 | 0 | 0 |
Loading...
Voltage Type | DC | Degree of Protection (NEMA) | Other | Type of Interface | None |
---|---|---|---|---|---|
Type of Actuation | Metallic Target | Construction Type Housing | Cylinder, screw-thread | Housing Material | Metal |
Explosion Safety Category for Dust | None | Explosion Safety Category for Gas | None | Suitable for Safety Functions | false |
This page is Cylindrical Proximity Sensor [E2B], part number E2B-M18KN16-WP-C1 2M.
You can find the detail information about specifications and dimensions on part number E2B-M18KN16-WP-C1 2M.
Configure
Basic Attributes
Interference Resistance To Magnetic Fields
Detection Distance L1(mm)
Head size Depth (range)(mm)
Head size Depth(mm)
Mechanical Mounting Condition for Sensor
Type of Electric Connection
Coating Housing
Type of Switching Output
Type of Switch Function
Cascadable
Number of Semiconductor Outputs With Signalling Function
Diameter Sensor(mm)
Switching Frequency(Hz)
Rated Control Supply Voltage DC(V)
SIL According to IEC 61508
Type of Interface for Safety Communication
Performance Level According to EN ISO 13849-1
Compression-Resistant
With Monitoring Function Downstream Switching Devices
Number of Contact Energized Outputs With Signalling Function
Number of Protected Contact Energized Outputs
Number of Protected Semiconductor Outputs
Filter by standard shipping days
Optional Attributes
Part Number |
---|
E2B-M12KN05-WP-C1 2M |
E2B-M12KN08-M1-B1 |
E2B-M12KN08-M1-B1-20 |
E2B-M18KS05-M1-B1 |
E2B-M18KS05-M1-B2 |
E2B-M18KS05-WP-B1 2M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Detection Distance L1 (mm) | Head size Depth (range) (mm) | Head size Depth (mm) | Mechanical Mounting Condition for Sensor | Type of Electric Connection | Coating Housing | Type of Switching Output | Type of Switch Function | Cascadable | Number of Semiconductor Outputs With Signalling Function | Diameter Sensor (mm) | Switching Frequency (Hz) | Rated Control Supply Voltage DC (V) | Interference Resistance To Magnetic Fields | SIL According to IEC 61508 | Type of Interface for Safety Communication | Performance Level According to EN ISO 13849-1 | Compression-Resistant | With Monitoring Function Downstream Switching Devices | Number of Contact Energized Outputs With Signalling Function | Number of Protected Contact Energized Outputs | Number of Protected Semiconductor Outputs |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
35.95 € | 1 | 3 Days | 5 | 40.1 to 50 | 47 | Not flat | Cable | Nickel-plated | NPN | Normally open contact | false | 1 | 12 | 800 | 12 - 24 | - | None | None | None | false | false | 0 | 0 | 0 | ||
39.02 € | 1 | 3 Days | 8 | 50.1 to 60 | 51 | Not flat | Connector M12 | Other | PNP | Normally open contact | true | 1 | 12 | 800 | 12 - 24 | - | None | None | Level a | false | false | 0 | 0 | 0 | ||
312.50 € | 1 | 3 Days | 8 | 70.1~ | 200 | Not flat | Connector M12 | Nickel-plated | PNP | Normally open contact | false | 1 | 12 | 1000 | 12 - 24 | Immune against magnetic DC-field | None | None | None | false | false | 1 | 1 | 1 | ||
40.55 € | 1 | 3 Days | 5 | 50.1 to 60 | 59 | Concise | Connector M12 | Other | PNP | Normally open contact | true | 1 | 18 | 500 | 12 - 24 | - | None | None | Level a | false | false | 0 | 0 | 0 | ||
40.55 € | 1 | 3 Days | 5 | 50.1 to 60 | 59 | Concise | Connector M12 | Nickel-plated | PNP | Breaker contact | false | 1 | 18 | 500 | 12 - 24 | - | None | None | None | false | false | 0 | 0 | 0 | ||
40.55 € | 1 | 3 Days | 5 | 50.1 to 60 | 56 | Concise | Cable | Other | PNP | Normally open contact | true | 1 | 18 | 500 | 12 - 24 | - | None | None | Level a | false | false | 0 | 0 | 0 |