Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E2EQ-X22B1T30-M1
Part Number
|
---|
E2EQ-X22B1T30-M1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Detection Distance L1 (mm) | Head size Depth (range) (mm) | Head size Depth (mm) | Mechanical Mounting Condition for Sensor | Type of Electric Connection | Type of Interface | Type of Switching Output | Type of Switch Function | Diameter Sensor (mm) | Switching Frequency (Hz) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
204.20 € | 1 | 3 Days | 22 | 50.1 to 60 | 58 | Quasi-flat | Connector M12 | Other | PNP | Normally open contact | 30 | 200 |
Loading...
Acquired Standards | IEC | Voltage Type | DC | Degree of Protection (NEMA) | Other |
---|---|---|---|---|---|
Coating Housing | Other | Type of Actuation | Metallic Target | Construction Type Housing | Cylinder, screw-thread |
Cascadable | false | Number of Semiconductor Outputs With Signalling Function | 1 | Rated Control Supply Voltage DC(V) | 10 - 30 |
Housing Material | Metal | SIL According to IEC 61508 | None | Type of Interface for Safety Communication | None |
Explosion Safety Category for Dust | None | Performance Level According to EN ISO 13849-1 | None | Explosion Safety Category for Gas | None |
Compression-Resistant | false | Suitable for Safety Functions | false | With Monitoring Function Downstream Switching Devices | false |
Number of Contact Energized Outputs With Signalling Function | 0 | Number of Protected Contact Energized Outputs | 0 | Number of Protected Semiconductor Outputs | 0 |
This page is Proximity Sensor, E2EQ NEXT Series, part number E2EQ-X22B1T30-M1.
You can find the detail information about specifications and dimensions on part number E2EQ-X22B1T30-M1.
Configure
Basic Attributes
Detection Distance L1(mm)
Head size Depth (range)(mm)
Head size Depth(mm)
Mechanical Mounting Condition for Sensor
Type of Electric Connection
Type of Interface
Type of Switching Output
Type of Switch Function
Diameter Sensor(mm)
Switching Frequency(Hz)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
E2EQ-X12B1T18 2M |
E2EQ-X12B1T18-M1 |
E2EQ-X20D230-T 2M |
E2EQ-X2B1T8-M1 |
E2EQ-X3D18 2M |
E2EQ-X3D28 2M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Detection Distance L1 (mm) | Head size Depth (range) (mm) | Head size Depth (mm) | Mechanical Mounting Condition for Sensor | Type of Electric Connection | Type of Interface | Type of Switching Output | Type of Switch Function | Diameter Sensor (mm) | Switching Frequency (Hz) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
155.00 € | 1 | 3 Days | 12 | 50.1 to 60 | 55.3 | Quasi-flat | Cable | Other | PNP | Normally open contact | 18 | 500 | ||
155.00 € | 1 | 3 Days | 12 | 50.1 to 60 | 53 | Quasi-flat | Connector M12 | Other | PNP | Normally open contact | 18 | 500 | ||
251.10 € | 1 | 3 Days | 20 | 60.1 to 70 | 60.3 | Quasi-flat | Cable | None | 2-wire | Breaker contact | 30 | 200 | ||
126.70 € | 1 | 3 Days | 2 | 40.1 to 50 | 43 | Concise | Connector M12 | Other | PNP | Normally open contact | 8 | 1.5 | ||
157.50 € | 1 | 3 Days | 3 | 30.1 to 40 | 37.8 | Quasi-flat | Cable | - | 2-wire | Normally open contact | 8 | 250 | ||
157.50 € | 1 | 3 Days | 3 | 30.1 to 40 | 37.8 | Quasi-flat | Cable | None | 2-wire | Breaker contact | 8 | 350 |