Proximity Sensor, E2EQ NEXT Series (Part Numbers)

Proximity Sensor, E2EQ NEXT Series
Long-distance detection prevents unexpected facility stoppages
• With spatter-resistant coating for application in welding areas
• Nearly double the sensing distance of previous
• With high-brightness LED, the indicator is visible anywhere from 360°.
• Only 10 Seconds to Replace a Proximity Sensor with the "E-jig" (Mounting Sleeve).
• Cables with enhanced oil resistance.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E2EQ-X2B1T8-M1
E2EQ-X3D18 2M
E2EQ-X3D28 2M
E2EQ-X3D28-T 2M
E2EQ-X4B1T12-M1
E2EQ-X6B1T12-M1
E2EQ-X7D212-M1TGJ-T 0.3M
E2EQ-X7D212-T 2M
E2EQ-X8B1T18-M1
E2EQ-X11D218-T 2M
E2EQ-X12B1T18 2M
E2EQ-X12B1T18-M1
E2EQ-X20D230-T 2M
E2EQ-X22B1T30-M1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Detection Distance L1
(mm)
Head size Depth (range)
(mm)
Head size Depth
(mm)
Mechanical Mounting Condition for Sensor Type of Electric Connection Type of Interface Type of Switching Output Type of Switch Function Diameter Sensor
(mm)
Switching Frequency
(Hz)

126.70 €

1 3 Days 240.1 to 5043ConciseConnector M12OtherPNPNormally open contact81.5

157.50 €

1 3 Days 330.1 to 4037.8Quasi-flatCable-2-wireNormally open contact8250

157.50 €

1 3 Days 330.1 to 4037.8Quasi-flatCableNone2-wireBreaker contact8350

159.10 €

1 3 Days 330.1 to 4037.8Quasi-flatCableNone2-wireBreaker contact8350

112.70 €

1 3 Days 440.1 to 5048ConciseConnector M12OtherPNPNormally open contact121

140.90 €

1 3 Days 640.1 to 5048Quasi-flatConnector M12OtherPNPNormally open contact12800

183.50 €

1 3 Days 740.1 to 5047.1Quasi-flatCable with connectorNone2-wireBreaker contact12250

146.10 €

1 3 Days 740.1 to 5047.1Quasi-flatCableNone2-wireBreaker contact12350

119.70 €

1 3 Days 850.1 to 6053ConciseConnector M12OtherPNPNormally open contact18500

180.50 €

1 3 Days 1150.1 to 6055.3Quasi-flatCableNone2-wireBreaker contact18250

155.00 €

1 3 Days 1250.1 to 6055.3Quasi-flatCableOtherPNPNormally open contact18500

155.00 €

1 3 Days 1250.1 to 6053Quasi-flatConnector M12OtherPNPNormally open contact18500

251.10 €

1 3 Days 2060.1 to 7060.3Quasi-flatCableNone2-wireBreaker contact30200

204.20 €

1 3 Days 2250.1 to 6058Quasi-flatConnector M12OtherPNPNormally open contact30200

Loading...

  1. 1

Basic information

Acquired Standards IEC Voltage Type DC Degree of Protection (NEMA) Other
Coating Housing Other Type of Actuation Metallic Target Construction Type Housing Cylinder, screw-thread
Cascadable false Number of Semiconductor Outputs With Signalling Function 1 Rated Control Supply Voltage DC(V) 10 - 30
Housing Material Metal SIL According to IEC 61508 None Type of Interface for Safety Communication None
Explosion Safety Category for Dust None Performance Level According to EN ISO 13849-1 None Explosion Safety Category for Gas None
Compression-Resistant false Suitable for Safety Functions false With Monitoring Function Downstream Switching Devices false
Number of Contact Energized Outputs With Signalling Function 0 Number of Protected Contact Energized Outputs 0 Number of Protected Semiconductor Outputs 0

Tech Support