Safety Light Curtain, Standard Model [F3SG-SRB] (Part Numbers)

Safety Light Curtain, Standard Model [F3SG-SRB]
Easy to monitor and ready for IoT
• Conforms to major international standards
• Environmental resistance and rugged structure for use in various environments (IP67, IP67G*1)
• A broad line-up, from finger protection to body protection
• Flexible height model for easy integration into machines and lines
• IoT ready via IO-Link
*1. IEC 60529/JIS C 0920 Annex 1

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
F3SG-2SRB0160-14
F3SG-2SRB0160-25
F3SG-2SRB0240-14
F3SG-2SRB0240-25
F3SG-2SRB0240-45
F3SG-2SRB0280-85
F3SG-2SRB0320-14
F3SG-2SRB0320-25
F3SG-2SRB0400-14
F3SG-2SRB0400-25
F3SG-2SRB0400-45
F3SG-2SRB0440-85
F3SG-2SRB0480-14
F3SG-2SRB0480-25
F3SG-2SRB0560-14
F3SG-2SRB0560-25
F3SG-2SRB0560-45
F3SG-2SRB0600-85
F3SG-2SRB0640-14
F3SG-2SRB0640-25
F3SG-2SRB0720-25
F3SG-2SRB0720-45
F3SG-2SRB0760-85
F3SG-2SRB0800-14
F3SG-2SRB0800-25
F3SG-2SRB0880-25
F3SG-2SRB0880-45
F3SG-2SRB0920-85
F3SG-2SRB0960-25
F3SG-2SRB1000-14
F3SG-2SRB1040-25
F3SG-2SRB1120-25
F3SG-2SRB1200-14
F3SG-2SRB1200-25
F3SG-2SRB1200-45
F3SG-2SRB1280-25
F3SG-2SRB1360-25
F3SG-2SRB1400-14
F3SG-2SRB1440-25
F3SG-2SRB1520-25
F3SG-2SRB1520-45
F3SG-2SRB1600-14
F3SG-2SRB1600-25
F3SG-2SRB1680-25
F3SG-2SRB1760-25
F3SG-2SRB1800-14
F3SG-2SRB1840-25
F3SG-2SRB1920-25
F3SG-2SRB2000-14
F3SG-2SRB2080-25
F3SG-2SRB2280-25
F3SG-2SRB2480-25
F3SG-4SRB0160-14
F3SG-4SRB0160-25
F3SG-4SRB0200-14-F
F3SG-4SRB0200-25-F
F3SG-4SRB0240-14
F3SG-4SRB0240-25
F3SG-4SRB0240-45
F3SG-4SRB0280-14-F
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Response time
(ms)
Length
(mm)
Type of Safety According To IEC 61496-1 Transmission Range of the Safety Field
(m)
Detection Capability for Test Bodies
(mm)
Safety Field Height
(mm)
Resolution of the Light Curtain
(mm)

729.00 €

1 3 Days 81602101416010

685.00 €

1 3 Days 81602202516020

828.00 €

1 3 Days 82402101424010

763.50 €

1 3 Days 82402202524020

734.50 €

1 3 Days 82402204524040

760.50 €

1 3 Days 82802208528080

927.00 €

1 3 Days 83202101432010

840.50 €

1 3 Days 83202202532020

975.00 €

1 3 Days 84002101440010

867.00 €

1 3 Days 84002202540020

818.50 €

1 3 Days 84002204540040

836.50 €

1 3 Days 84402208544080

1,075.00 €

1 3 Days 134802101448010

945.00 €

1 3 Days 84802202548020

1,174.00 €

1 3 Days 135602101456010

1,025.00 €

1 3 Days 85602202556020

955.50 €

1 3 Days 85602204556040

963.00 €

1 3 Days 86002208560080

1,226.00 €

1 3 Days 136402101464010

1,048.00 €

1 3 Days 86402202564020

1,127.00 €

1 3 Days 87202202572020

1,039.00 €

1 3 Days 87202204572040

1,039.00 €

1 3 Days 87602208576080

1,425.00 €

1 3 Days 138002101480010

1,205.00 €

1 3 Days 88002202580020

1,230.00 €

1 3 Days 138802202588020

1,125.00 €

1 3 Days 88802204588040

1,133.00 €

1 3 Days 89202208592080

1,327.00 €

1 3 Days 139602202596020

1,644.00 €

1 3 Days 13100021014100010

1,404.00 €

1 3 Days 13104022025104020

1,429.00 €

1 3 Days 13112022025112020

1,838.00 €

1 3 Days 13120021014120010

1,510.00 €

1 3 Days 13120022025120020

1,365.00 €

1 3 Days 8120022045120040

1,592.00 €

1 3 Days 13128022025128020

1,616.00 €

1 3 Days 13136022025136020

2,047.00 €

1 3 Days 13140021014140010

1,695.00 €

1 3 Days 13144022025144020

1,800.00 €

1 3 Days 13152022025152020

1,618.00 €

1 3 Days 8152022045152040

2,265.00 €

1 3 Days 18160021014160010

1,823.00 €

1 3 Days 13160022025160020

1,903.00 €

1 3 Days 13168022025168020

1,980.00 €

1 3 Days 13176022025176020

2,519.00 €

1 3 Days 18180021014180010

2,006.00 €

1 3 Days 13184022025184020

2,085.00 €

1 3 Days 13192022025192020

2,712.00 €

1 3 Days 18200021014200010

2,189.00 €

1 3 Days 13208022025208020

2,441.00 €

1 3 Days 13228022025228020

2,577.00 €

1 3 Days 13248022025248020

958.00 €

1 3 Days 81604101416010

830.50 €

1 3 Days 81604202516020

1,021.00 €

1 3 Days 82004101420010

867.00 €

1 3 Days 82004202520020

1,085.00 €

1 3 Days 82404101424010

915.50 €

1 3 Days 82404202524020

880.00 €

1 3 Days 82404204524040

1,148.00 €

1 3 Days 82804101428010

Loading...

Basic information

Width(mm) 32 Operating Ambient Temperature(°C) -30 - 55 Height(mm) 38
Degree of Protection (IP) IP67 Voltage Type DC Type of Switching Output of the OSSD PNP/NPN
Type of Interface for Safety Communication Other Scope of Delivery of the One-Way System Transmitter and receiver Type of Electric Connection Plug-in connection
Operation Agent-Safety Class Safety class 3 Explosion Safety Category for Dust None Explosion Safety Category for Gas None
With Muting Function true With Restart Blockage true With Monitoring Function Downstream Switching Devices true
Override Possible true With Beam Coding true Cascadable true
Number of Contact Energized Outputs With Signalling Function 0 Number of Protected Contact Energized Outputs 0 Number of Protected Semiconductor Outputs 2
Number of Semiconductor Outputs With Signalling Function 1 Max. Output Current at Protected Output(mA) 300 Switching Voltage of OSSD at State "High"(V) 24
Wavelength of the Sensor(nm) 870 Suitable for Safety Functions true Rated Control Supply Voltage DC(V) 19.2 - 28.8
Degree of Protection (NEMA) Other Fade-Out Possible true Reduced Resolution true

Tech Support