Sentir Edge Safety Edge 35 x 55 mm (Part Numbers)

Sentir Edge Safety Edge 35 x 55 mm
Safety technology - Sentir Edge safety edge - on a roll

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SENTIR EDGE 35.55TT-10M

Part Number
SENTIR EDGE 35.55TT-10M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

830.00 €

1 3 Days

Loading...

  1. 1

Basic information

Material TPE Protective structure IP65 Approved Standards UL
Operating Ambient Temperature(°C) –10 to 50 Length(mm) 10,000

This page is Sentir Edge Safety Edge 35 x 55 mm, part number SENTIR EDGE 35.55TT-10M.
You can find the detail information about specifications and dimensions on part number SENTIR EDGE 35.55TT-10M.

Tech Support