Actuator for Compact Non-contact Door Switch D40Z (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

D40Z-1C-A

Part Number
D40Z-1C-A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

148.30 €

1 3 Days

Loading...

  1. 1

Basic information

Type of Product Door Switch Operating Ambient temperature -10 to 65 °C Operating Ambient humidity 25% to 85%
Degree of protection IP67 Material PBT resin Mounting method M4 screw
Power supply voltage 24 V DC

This page is Actuator for Compact Non-contact Door Switch D40Z, part number D40Z-1C-A.
You can find the detail information about specifications and dimensions on part number D40Z-1C-A.

Tech Support